MAX40006

RECOMMENDED FOR NEW DESIGNS

Micropower, Rail-to-Rail, 300kHz Op Amp with Shutdown in a Tiny, 6-Bump WLP

Save Power and Board Space—Op Amp Consumes Only 4.5µA and Offers 300kHz BW in 0.73mm x 1.07mm WLP and SOT-23

Part Models
4
1ku List Price
Starting From $0.80

Part Details

  • 300kHz GBW
  • Ultra-Low 4.5µA Supply Current
  • Single 1.7V to 5.5V Supply Voltage Range
  • Ultra-Low 1pA Input Bias Current
  • Rail-to-Rail Input and Output Voltage Ranges
  • Low ±200µV Input Offset Voltage
  • Low 0.1µA Shutdown Current
  • High-Impedance Output During Shutdown
  • Unity-Gain Stable
  • Available in Tiny, 0.73mm x 1.07mm, 6-Bump WLP and SOT-23 Packages
  • -40°C to +125°C Temperature Range
MAX40006
Micropower, Rail-to-Rail, 300kHz Op Amp with Shutdown in a Tiny, 6-Bump WLP
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Low Power Op Amps (≤ 1mA/amp) 1
MAX40007 RECOMMENDED FOR NEW DESIGNS nanoPower Op Amp in Ultra-Tiny WLP and SOT23 Packages
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX40006EVKIT

Evaluation Kit for the MAX40006

Features and Benefits

  • +1.7V to +5.5V Supply Voltage Range
  • Accommodates Multiple Op-Amp Configurations
  • Component Pads Allow for Sallen-Key Filter
  • Rail-to-Rail Inputs/Outputs
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX40006 evaluation kit (EV kit) provides a proven design to evaluate the MAX40006 low-power, MOS-input operational amplifier (op amp) in a 6-bump wafer-level package (WLP). The EV kit circuit is preconfigured as a noninverting amplifier, but can easily be adapted to other topologies by changing a few components. Low-power, low-input VOS, and rail-to-rail input/output stages make this device ideal for a variety of measurement applications. The component pads accommodate packages, making them easy to solder and replace. The EV kit comes with a MAX40006ANT+ installed.

Applications

  • Consumer Electronics
  • Electronic Toys
  • Portable Instrumentation
  • Portable Media Players
  • Portable Medical Devices
  • Tablet/Notebook Computers

MAX40006EVKIT
Evaluation Kit for the MAX40006

Latest Discussions

No discussions on MAX40006 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed