MAX40001

PRODUCTION

1.7V, nanoPower Comparators with Built-In Reference

nanoPower Comparator in an Ultra-Tiny 0.76mm x 1.11mm Package

Part Models
6
1ku List Price
Starting From $0.55

Part Details

  • Micropower Operating Current (0.9µA typ, 1.7µA max) Preserves Battery Power
  • Tiny 1.11mm x 0.76mm 6-Bump WLP and SOT23 Packages Save Board Space
  • Internal Precision Reference Saves Space and Cost of an External Reference
    • < 1% at Room Temperature, < 2.5% Over Temp Reference
    • Multiple Reference Voltages (1.252V, 1.66V, 1.94V, and 2.22V)
  • Input Voltage Range = -0.2V to 5.7V
  • Supply Voltage Range (1.7V to 5.5V) Allows Operation from 1.8V, 2.5V, 3V, and 5V Supplies
  • < 10µs Propagation Delay
  • Push-Pull (MAX40000) or Open-Drain (MAX40001) Outputs
MAX40001
1.7V, nanoPower Comparators with Built-In Reference
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Comparators with Integrated Reference 1
MAX9025 PRODUCTION UCSP, 1.8V, nanoPower, Beyond-the-Rails Comparators With/Without Reference
Low Power Comparators 1
MAX40002 RECOMMENDED FOR NEW DESIGNS nanoPower 4-Bump Comparator in Ultra-Tiny 0.73mm x 0.73mm WLP/SOT23 Packages
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
MAX40001EVKIT

Evaluation Kit for the MAX40000 / MAX40001

Features and Benefits

  • -0.2V to VDD + 0.2 Input Voltage Range
  • 1.7V to 5.5V VDD Range with Internal Reference
    • 1.252V, 1.66V, 1.94V, and 2.22V Internal Voltage Reference Options Available (VDD min Depends on the Voltage Reference Option)
  • Note: Refer to the Electrical Characteristics table of the MAX40000 IC data sheet for more information on minimum VDD.
  • Configured to Add External Hysteresis
  • Evaluates 6-Bump WLP
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX40000 and MAX40001 evaluation kits (EV kits) are fully assembled and tested PC boards that evaluate the MAX40000 and MAX40001 single comparators with internal voltage references, respectively. By default, the MAX40001 EV kit has an open-drain output, while the MAX40000 EV kit has a push-pull output. These EV kits come with a MAX40000ANT12+/MAX40001ANT12+ installed that operate off a VCC supply between 1.7V and 5.5V, an internal reference voltage of 1.252V, and have a wide -0.2V to +5.7V input voltage (VIN) range. These EV kits demonstrate the MAX40000ANT12+/MAX40001ANT12+ in an ultra-small, 1.1mm x 0.76mm, 6-bump wafer-level package (WLP) with 0.35mm bump spacing.

These EV kits can be used to evaluate the entire family of MAX40000/MAX40001 with 6-bump WLP options. Remove pullup resistor R3 on the MAX40001 EV kit when evaluating the MAX40000 in place of the default MAX40001 IC included in the MAX40001 EV kit.

Applications

  • Cell Phones
  • Electronic Toys
  • Level Detectors
  • Notebook Computers
  • Portable Medical Instruments/Wearables
  • Tablets and Consumer Accessories

eval board
MAX40000EVKIT

Evaluation Kit for the MAX40000 / MAX40001

Features and Benefits

  • -0.2V to VDD + 0.2 Input Voltage Range
  • 1.7V to 5.5V VDD Range with Internal Reference
    • 1.252V, 1.66V, 1.94V, and 2.22V Internal Voltage Reference Options Available (VDD min Depends on the Voltage Reference Option)
  • Note: Refer to the Electrical Characteristics table of the MAX40000 IC data sheet for more information on minimum VDD.
  • Configured to Add External Hysteresis
  • Evaluates 6-Bump WLP
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX40000 and MAX40001 evaluation kits (EV kits) are fully assembled and tested PC boards that evaluate the MAX40000 and MAX40001 single comparators with internal voltage references, respectively. By default, the MAX40001 EV kit has an open-drain output, while the MAX40000 EV kit has a push-pull output. These EV kits come with a MAX40000ANT12+/MAX40001ANT12+ installed that operate off a VCC supply between 1.7V and 5.5V, an internal reference voltage of 1.252V, and have a wide -0.2V to +5.7V input voltage (VIN) range. These EV kits demonstrate the MAX40000ANT12+/MAX40001ANT12+ in an ultra-small, 1.1mm x 0.76mm, 6-bump wafer-level package (WLP) with 0.35mm bump spacing.

These EV kits can be used to evaluate the entire family of MAX40000/MAX40001 with 6-bump WLP options. Remove pullup resistor R3 on the MAX40001 EV kit when evaluating the MAX40000 in place of the default MAX40001 IC included in the MAX40001 EV kit.

Applications

  • Cell Phones
  • Electronic Toys
  • Level Detectors
  • Notebook Computers
  • Portable Medical Instruments/Wearables
  • Tablets and Consumer Accessories

MAX40001EVKIT
Evaluation Kit for the MAX40000 / MAX40001
MAX40000EVKIT
Evaluation Kit for the MAX40000 / MAX40001

Latest Discussions

No discussions on MAX40001 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed