MAX40002

RECOMMENDED FOR NEW DESIGNS

nanoPower 4-Bump Comparator in Ultra-Tiny 0.73mm x 0.73mm WLP/SOT23 Packages

Nanopower Comparator Offers Industry's Smallest Package (0.73mm x 0.73mm)

Part Models
8
1ku List Price
Starting From $0.55

Part Details

  • Tiny 0.73mm x 0.73mm, 4-Bump WLP and 5-Pin SOT23 Packages Save Board Space
  • Ultra-Low 500nA Operating Current Preserves Battery Power in Applications Where Comparator is Constantly Monitoring
  • 1.7V to 5.5V Supply Range Allows Operation from 1.8V, 2.5V, 3V, and 5V Systems
  • Input Voltage Range: 0.1V to 5.5V
  • External REF Range: 1.7V to 5.5V
  • Wide Variety of Factory-Trimmed Reference Voltages Saves Space and Cost of External Reference:
    • 0.2V, 0.5V, 0.9V, 1.222V
    • 9µs Propagation Delay
  • -40°C to +125°C Specified Temperature Range
MAX40002
nanoPower 4-Bump Comparator in Ultra-Tiny 0.73mm x 0.73mm WLP/SOT23 Packages
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Comparators with Integrated Reference 1
MAX9064 PRODUCTION Ultra-Small, nanoPower Single Comparators in 4-Bump UCSP and 5 SOT23
Low Power Comparators 1
MAX9060 PRODUCTION Ultra-Small, nanoPower Single Comparators in 4-Bump UCSP and 5 SOT23
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX40004EVKIT

Evaluation Kit for the MAX40002/MAX40003/MAX40004/MAX40005/MAX40012/MAX40013/MAX40014/MAX40015

Features and Benefits

  • 0.1V to 5.5V Input Voltage Range
  • 1.7V to 5.5V External Reference Range (MAX40002ANS–MAX40005ANS)
  • 1.7V to 5.5V VCC Range with Internal Reference (MAX40002ANS_ _─MAX40005ANS_ _)
  • 0.2V, 0.5V, 0.9V and 1.222V Internal Reference Options Available
  • Evaluates 4-Bump WLP Package
  • Fully Assembled and Tested

Product Details

The MAX40002–MAX40005 evaluation kits (EV kits) are fully assembled and tested PC boards that evaluate the MAX40002ANS02–MAX40005ANS02 single comparators. The MAX40002ANS02–MAX40005ANS02 operate from a VCC supply between 1.7V to 5.5V, come with an internal reference voltage of 0.2V, and have a wide 0.1V to 5.5V input voltage (IN) range. These EV kits demonstrate the MAX40002ANS02–MAX40005ANS02 in an ultra-small, 0.76mm x 0.76mm, 4-bump wafer-level package (WLP) with 0.35mm bump spacing.

These EV kits are configured to evaluate all devices in the MAX40002–MAX40005/MAX40012–MAX40015 family that have a 4-bump wafer-level package (WLP). To evaluate other WLP devices in this MAX40002–MAX40005/ MAX40012–MAX40015 family other than what is preinstalled, replace the U1 IC with the desired part (see Ordering Information for details).

Applications

  • Electronic Toys
  • Mobile Devices
  • Notebook Computers
  • Portable Instrumentation
  • Portable Medical Devices

MAX40003EVKIT

Evaluation Kit for the MAX40002/MAX40003/MAX40004/MAX40005/MAX40012/MAX40013/MAX40014/MAX40015

Features and Benefits

  • 0.1V to 5.5V Input Voltage Range
  • 1.7V to 5.5V External Reference Range (MAX40002ANS–MAX40005ANS)
  • 1.7V to 5.5V VCC Range with Internal Reference (MAX40002ANS_ _─MAX40005ANS_ _)
  • 0.2V, 0.5V, 0.9V and 1.222V Internal Reference Options Available
  • Evaluates 4-Bump WLP Package
  • Fully Assembled and Tested

Product Details

The MAX40002–MAX40005 evaluation kits (EV kits) are fully assembled and tested PC boards that evaluate the MAX40002ANS02–MAX40005ANS02 single comparators. The MAX40002ANS02–MAX40005ANS02 operate from a VCC supply between 1.7V to 5.5V, come with an internal reference voltage of 0.2V, and have a wide 0.1V to 5.5V input voltage (IN) range. These EV kits demonstrate the MAX40002ANS02–MAX40005ANS02 in an ultra-small, 0.76mm x 0.76mm, 4-bump wafer-level package (WLP) with 0.35mm bump spacing.

These EV kits are configured to evaluate all devices in the MAX40002–MAX40005/MAX40012–MAX40015 family that have a 4-bump wafer-level package (WLP). To evaluate other WLP devices in this MAX40002–MAX40005/ MAX40012–MAX40015 family other than what is preinstalled, replace the U1 IC with the desired part (see Ordering Information for details).

Applications

  • Electronic Toys
  • Mobile Devices
  • Notebook Computers
  • Portable Instrumentation
  • Portable Medical Devices

MAX40002EVKIT

Evaluation Kit for the MAX40002/MAX40003/MAX40004/MAX40005/MAX40012/MAX40013/MAX40014/MAX40015

Features and Benefits

  • 0.1V to 5.5V Input Voltage Range
  • 1.7V to 5.5V External Reference Range (MAX40002ANS–MAX40005ANS)
  • 1.7V to 5.5V VCC Range with Internal Reference (MAX40002ANS_ _─MAX40005ANS_ _)
  • 0.2V, 0.5V, 0.9V and 1.222V Internal Reference Options Available
  • Evaluates 4-Bump WLP Package
  • Fully Assembled and Tested

Product Details

The MAX40002–MAX40005 evaluation kits (EV kits) are fully assembled and tested PC boards that evaluate the MAX40002ANS02–MAX40005ANS02 single comparators. The MAX40002ANS02–MAX40005ANS02 operate from a VCC supply between 1.7V to 5.5V, come with an internal reference voltage of 0.2V, and have a wide 0.1V to 5.5V input voltage (IN) range. These EV kits demonstrate the MAX40002ANS02–MAX40005ANS02 in an ultra-small, 0.76mm x 0.76mm, 4-bump wafer-level package (WLP) with 0.35mm bump spacing.

These EV kits are configured to evaluate all devices in the MAX40002–MAX40005/MAX40012–MAX40015 family that have a 4-bump wafer-level package (WLP). To evaluate other WLP devices in this MAX40002–MAX40005/ MAX40012–MAX40015 family other than what is preinstalled, replace the U1 IC with the desired part (see Ordering Information for details).

Applications

  • Electronic Toys
  • Mobile Devices
  • Notebook Computers
  • Portable Instrumentation
  • Portable Medical Devices

MAX40005EVKIT

Evaluation Kit for the MAX40002/MAX40003/MAX40004/MAX40005/MAX40012/MAX40013/MAX40014/MAX40015

Features and Benefits

  • 0.1V to 5.5V Input Voltage Range
  • 1.7V to 5.5V External Reference Range (MAX40002ANS–MAX40005ANS)
  • 1.7V to 5.5V VCC Range with Internal Reference (MAX40002ANS_ _─MAX40005ANS_ _)
  • 0.2V, 0.5V, 0.9V and 1.222V Internal Reference Options Available
  • Evaluates 4-Bump WLP Package
  • Fully Assembled and Tested

Product Details

The MAX40002–MAX40005 evaluation kits (EV kits) are fully assembled and tested PC boards that evaluate the MAX40002ANS02–MAX40005ANS02 single comparators. The MAX40002ANS02–MAX40005ANS02 operate from a VCC supply between 1.7V to 5.5V, come with an internal reference voltage of 0.2V, and have a wide 0.1V to 5.5V input voltage (IN) range. These EV kits demonstrate the MAX40002ANS02–MAX40005ANS02 in an ultra-small, 0.76mm x 0.76mm, 4-bump wafer-level package (WLP) with 0.35mm bump spacing.

These EV kits are configured to evaluate all devices in the MAX40002–MAX40005/MAX40012–MAX40015 family that have a 4-bump wafer-level package (WLP). To evaluate other WLP devices in this MAX40002–MAX40005/ MAX40012–MAX40015 family other than what is preinstalled, replace the U1 IC with the desired part (see Ordering Information for details).

Applications

  • Electronic Toys
  • Mobile Devices
  • Notebook Computers
  • Portable Instrumentation
  • Portable Medical Devices

MAX40004EVKIT
Evaluation Kit for the MAX40002/MAX40003/MAX40004/MAX40005/MAX40012/MAX40013/MAX40014/MAX40015
MAX40003EVKIT
Evaluation Kit for the MAX40002/MAX40003/MAX40004/MAX40005/MAX40012/MAX40013/MAX40014/MAX40015
MAX40002EVKIT
Evaluation Kit for the MAX40002/MAX40003/MAX40004/MAX40005/MAX40012/MAX40013/MAX40014/MAX40015
MAX40005EVKIT
Evaluation Kit for the MAX40002/MAX40003/MAX40004/MAX40005/MAX40012/MAX40013/MAX40014/MAX40015

Latest Discussions

No discussions on MAX40002 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed