MAX3948

NOT RECOMMENDED FOR NEW DESIGNS

11.3Gbps, Low-Power, DC-Coupled Laser Driver

168mW 40GBASE-LR4 Laser Driver Beats QSFP+ Spec

Part Models
2
1ku List Price
Starting From $7.00

Part Details

  • Lowest Power Consumption
    • 168mW Typical IC Power Dissipation at 3.3V (LDMOD = 40mA, LDDC = 20mA)
    • 383mW Total Transmitter Power Dissipation at 3.3V Including LDMOD = 40mA, LDDC = 20mA
    • Enables < 1W Maximum Total SFP+ Module Power Dissipation
    • Enables < 2.5W Maximum Total QSFP+ Module Power Dissipation
  • Saves Board Space
    • Small 3mm × 3mm Package
    • DC-Coupling to the Laser Reduces External Component Count
  • Flexibility
    • Operate Up to Four MAX3948 ICs Over Single 3-Wire Digital Interface
    • Programmable Modulation Current Up to 85mA (5Ω Load)
    • Programmable DC Current Up to 61mA (Translates to Up to 100mA Laser Bias Current)
    • Programmable Input Equalization and Output Deemphasis
  • Safety
    • Supports SFF-8431 SFP+ MSA and SFF-8472 Digital Diagnostic
    • Integrated Eye Safety Features with Maskable Faults
    • DC Current Monitor
MAX3948
11.3Gbps, Low-Power, DC-Coupled Laser Driver
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Fiber Monitoring and Control 1
DS1878 NOT RECOMMENDED FOR NEW DESIGNS SFP+ Controller with Digital LDD Interface
Laser Drivers 1
MAX3949 NOT RECOMMENDED FOR NEW DESIGNS 11.3Gbps, Low-Power, AC-Coupled Laser Driver
Product 1
DS4830 LAST TIME BUY Optical Microcontroller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Software Development 1

IBIS Model 1


Evaluation Kits

MAX3948EVKIT

Evaluation Kit for the MAX3948

Features and Benefits

  • Drives Differentially-Connected Lasers
  • Software Control of the MAX3948
  • Power Supplied Through USB or External Connection

Product Details

The MAX3948 evaluation kit (EV kit) is a fully tested and assembled demonstration board that provides optical evaluation of the MAX3948 DC-coupled, 1Gbps to 11.3Gbps laser driver. The controlling software communicates with the EV kit through the USB port and provides simplified control of all functions of the MAX3948. The EV kit can be fully powered by the USB port, or the user can choose to power the MAX3948 by a single external 3.3V supply while the USB port supplies the on-board microcontroller. The flex-cable connection on the evaluation board allows attachment of lasers incorporating flex-cables.

Applications

  • 10GBASE-LR SFP+ Optical Transceivers
  • 10GBASE-LRM SFP+ Optical Transceivers
  • 40GBASE-LR4 QSFP+ Optical Transceivers
  • OC192-SR SFP+ SDH/SONET Transceivers

MAX3948EVKIT
Evaluation Kit for the MAX3948

Latest Discussions

No discussions on MAX3948 yet. Have something to say?

Start a Discussion on EngineerZone®