MAX3941

LAST TIME BUY

10Gbps EAM Driver with Integrated Bias Network

10.7Gbps Packaged Electro-Absorption Modulator (EAM) Driver with Integrated Bias T

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • On-Chip Bias Network
  • 23ps Edge Speed
  • Programmable Modulation Voltage Up to 3VP-P
  • Programmable EAM Biasing Voltage Up to 1.25V
  • Selectable Data-Retiming Latch
  • Up to 10.7Gbps Operation
  • Integrated Modulation and Biasing Functions
  • 50Ω On-Chip Input and Output Terminations
  • Pulse-Width Adjustment
  • Enable and Polarity Controls
  • ESD Protection
MAX3941
10Gbps EAM Driver with Integrated Bias Network
MAX3941: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX3941EVKIT

Evaluation Kit for the MAX3941

Features and Benefits

  • SMA Connectors for All High-Speed I/Os
  • Configured for Electrical Operation, No Laser Necessary
  • Single -5.2V Power-Supply Operation
  • Fully Assembled and Tested

Product Details

The MAX3941 evaluation kit (EV kit) is an assembled demonstration board that provides electrical evaluation of the MAX3941 10.7Gbps EAM driver. The output is interfaced to an SMA connector that can be connected to a 50Ω terminated oscilloscope.

Applications

  • 10Gbps Ethernet
  • DWDM Systems
  • Long/Short-Reach Optical Transmitters
  • SONET OC-192 and SDH STM-64
  • Transmission Systems

MAX3941EVKIT
Evaluation Kit for the MAX3941

Latest Discussions

No discussions on max3941 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed