MAX38801

PRODUCTION

Integrated, Step-Down Switching Regulator with Selectable Applications Configurations

15A Fully Integrated, Highly Efficient Switching Regulator

Part Models
2
1ku List Price
Starting From $3.60
Viewing:

Part Details

  • High-Efficiency Solution
    • Up to 96% Peak
    • Up to 92% Full Load
    • Up to 94% Light-Load Efficiency at 1A with DCM Enabled
  • Flexible Design Allows Early PCB Definition
    • Footprint Compatible with MAX38800 (9A) and MAX38802/MAX38803 (25A)
    • Programmable Switching Frequency up to 900kHz
    • Programmable Soft-Start and STAT Delay Timings
    • Programmable Reference Voltage with External Input Option
    • Programmable Positive and Negative OCP Limit
  • Advanced Architecture, Protection and Reporting Guarantees Reliable Designs
    • Analog Current or Temperature Reporting
    • Differential Remote Sense with Open-Circuit Detection
    • Fast Transient Response with Quick-PWM™ Architecture
    • Percentage-Based Output Power Good and OVP
    • Open-Drain Status Indicator (STAT) Pin
    • Input Undervoltage and Overvoltage Lockout
    • Adaptive Dead-Time Control
  • Saves Board Space
    • Integrated Boost Switch
    • 19-Ball WLCSP (2.2mm x 2.8mm) Footprint
    • Operation Using Ceramic Input and Output Capacitors
MAX38801
Integrated, Step-Down Switching Regulator with Selectable Applications Configurations
max38801 typical application circuit MAX38801: Functional (or Block) Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

SIMPLIS Models 1


Evaluation Kits

eval board
MAX38801EVKIT

Evaluation Kit for the MAX38801

Features and Benefits

  • High-Efficiency Solution
    • Up to 96% Peak
    • Up to 92% Full-Load
    • Up to 94% Light-Load Efficiency at 1A with DCM Enabled
  • Inductor Valley Current Limit is Configured to 12A (R_SEL = R1 = 46.4kΩ)
  • Programmable Switching Frequency from 400kHz to 900kHz
  • Programmable Positive and Negative OCP Limit
  • Programmable Reference Voltage with External Input Option
  • Fast Transient Response with Quick PWM™ Architecture
  • Differential Remote Sense with Open-Circuit Detection
  • Percentage-Based Output Power Good and OVP
  • Open-Drain Status Indicator (STAT) Pin
  • Input Undervoltage and Overvoltage Lockout
  • Adaptive Dead Time Control
  • Integrated Boost Switch
  • 19-Bump WLCSP (2.2mm x 2.8mm) Footprint
  • Operation Using Ceramic Input and Output Capacitors

Product Details

The MAX38801 evaluation kit (EV kit) serves as a reference platform for evaluating the MAX38801 voltage regulator IC. This single-chip, integrated switching regulator provides an extremely compact, highly efficient, fast, accurate, and reliable power delivery solution for low-output voltage applications. The MAX38801 has different programmability options to enable a wide range of configurations.

The EV kit consists of a fully-assembled and tested Printed Circuit Board (PCB) implementation of the MAX38801. Jumpers, test points and input/output connectors are included for flexibility and ease-of-use. Refer to the data sheet for ordering information and more details.

Applications

  • DDR Memory: VDDQ, VPP and VTT
  • GPU Core Supply
  • I/O and Chipset Supplies
  • Point-of-Load (POL) applications
  • Servers/μServers

MAX38801EVKIT
Evaluation Kit for the MAX38801
MAX38801EVKIT: Board Photo

Latest Discussions

No discussions on MAX38801 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed