MAX3869
MAX3869
NOT RECOMMENDED FOR NEW DESIGNS+3.3V, 2.5Gbps SDH/SONET Laser Driver with Current Monitors and APC
High-Performance, Full-Featured Laser Driver
- Part Models
- 2
- 1ku List Price
- price unavailable
Viewing:
Part Details
- Single +3.3V or +5V Power Supply
- 64mA Supply Current at +3.3V
- Programmable Bias Current from 1mA to 100mA
- Programmable Modulation Current from 5mA to 60mA
- Bias Current and Modulation Current Monitors
- 87ps Rise/Fall Time
- Automatic Average Power Control with Failure Monitor
- Complies with ANSI, ITU, and Bellcore SDH/SONET Specifications
- Enable Control
The MAX3869 is a complete, single +3.3V laser driver for SDH/SONET applications up to 2.5Gbps. The device accepts differential PECL data and clock inputs and provides bias and modulation currents for driving a laser. A synchronizing input latch can be used (if a clock signal is available) to reduce jitter.
An automatic power control (APC) feedback loop is incorporated to maintain a constant average optical power over temperature and lifetime. The wide modulation current range of 5mA to 60mA and bias current of 1mA to 100mA are easy to program, making this product ideal for use in various SDH/SONET applications.
The MAX3869 also provides enable control, two current monitors that are directly proportional to the laser bias and modulation currents, and a failure-monitor output to indicate when the APC loop is unable to maintain the average optical power. The MAX3869 is available in 32-pin TQFP and small 32-pin QFN packages as well as dice.
Applications
- 2.5Gbps Optical Transmitters
- Add/Drop Multiplexers
- Digital Cross-Connects
- Section Regenerators
- SONET/SDH Transmission Systems
Documentation
Data Sheet 1
Reliability Data 1
Application Note 3
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX3869EHJ+ | 32-TQFP_EP-5X5X1.0 | ||
MAX3869EHJ+T | 32-TQFP_EP-5X5X1.0 |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Product 1 | ||
MAX3890 | +3.3V, 2.5Gbps, SDH/SONET 16:1 Serializer with Clock Synthesis and LVDS Inputs |
Tools & Simulations
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on max3869 yet. Have something to say?
Start a Discussion on EngineerZone®