MAX3890
+3.3V, 2.5Gbps, SDH/SONET 16:1 Serializer with Clock Synthesis and LVDS Inputs
Low-Power, Low-Cost Transceiver Chipset
Part Details
- Single +3.3V Supply
- 495mW Power Consumption
- Exceeds ANSI, ITU, and Bellcore Specifications
- 155Mbps (16-bit wide) Parallel to 2.5Gbps Serial Conversion
- Clock Synthesis for 2.5Gbps
- Multiple Clock Reference Frequencies (155.52MHz, 77.76MHz, 51.84MHz, 38.88MHz)
- LVDS Parallel Clock and Data Inputs
- Additional High-Speed Output for System Loopback Testing
The MAX3890 serializer is ideal for converting 16-bit-wide, 155Mbps parallel data to 2.5Gbps serial data in ATM and SDH/SONET applications. Operating from a single +3.3V supply, this device accepts low-voltage differential-signal (LVDS) clock and data inputs for interfacing with high-speed digital circuitry, and delivers PECL serial data and clock outputs. A fully integrated PLL synthesizes an internal 2.5GHz serial clock from a 155.52MHz, 77.76MHz, 51.84MHz, or 38.88MHz reference clock. A loopback data output is provided to facilitate system diagnostic testing.
The MAX3890 is available in the extended temperature range (-40°C to +85°C) in a 64-pin TQFP exposed- paddle (EP) package.
Applications
- 2.5Gbps ATM/SONET Access Nodes
- 2.5Gbps SDH/SONET Transmission Systems
- Add/Drop Multiplexers
- ATM Backplanes
- Digital Cross-Connects
Documentation
Data Sheet 1
Reliability Data 1
Application Note 1
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Laser Drivers 1 | ||
MAX3869 | NOT RECOMMENDED FOR NEW DESIGNS | +3.3V, 2.5Gbps SDH/SONET Laser Driver with Current Monitors and APC |
Tools & Simulations
IBIS Model 1
Latest Discussions
No discussions on max3890 yet. Have something to say?
Start a Discussion on EngineerZone®