MAX38656

RECOMMENDED FOR NEW DESIGNS

Tiny 1.8V to 5.5V Input, 420nA IQ, 1.5A nanoPower Buck Converter with 100% Duty-Cycle Operation

Part Models
2
1ku List Price
Starting From $0.93
Viewing:

Part Details

  • Extends Battery Life
    • 420nA Ultra-Low Quiescent Supply Current
    • 5nA Shutdown Current
    • 95% Peak Efficiency and over 85% at 10μA
  • Easy to Use—Addresses Popular Operation
    • 1.8V to 5.5V Input Range
    • Single Resistor-Adjustable VOUT from 0.7V to 3.3V (MAX38656A)
    • Preprogrammed VOUT from 0.7V to 5V (MAX38656B) in Steps of 50mV
    • 100% Duty-Cycle Mode for Low-Dropout Operation
    • ±1.5% Output Voltage Accuracy
    • Up to 1.5A Load Current
  • Protects System in Multiple Use Cases
    • Reverse-Current Blocking in Shutdown
    • Active Discharge Feature
  • Reduces Size and Increases Reliability
    • 40°C to +125°C Operating Temperature Range
    • 1.58mm x 0.89mm, 0.4mm Pitch, 6-Pin (2 x 3) WLP
    • 2mm x 2mm 8-pin TDFN Package
  • MAX38656
    Tiny 1.8V to 5.5V Input, 420nA IQ, 1.5A nanoPower Buck Converter with 100% Duty-Cycle Operation
    MAX38656 Functional Diagram MAX38656 Application Diagram MAX38656 Pin Configuration
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Data Sheet 1

    Learn More
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Tools & Simulations

    EE-Sim Power® Tools 1

    The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

    Start EE-Sim Now

    Evaluation Kits

    eval board
    MAX38656AEVK-WLP

    Evaluation Kit for MAX38656A

    Features and Benefits

    • Evaluates the MAX38656A IC in a (1.58mm x 0.89mm, 0.4mm Pitch) 6-Pin WLP Package
    • 1.8V to 5.5V Input Voltage Range
    • 0.7V to 3.3V Configurable Output Voltage
    • Up to 1.5A Output Current
    • Proven 2-Layer 1oz Copper PCB Layout
    • Demonstrates Compact Solution Size
    • Fully Assembled and Tested

    Product Details

    The MAX38656AEVK#WLP evaluation kit (EV kit) evaluates the MAX38656A IC in a WLP package. MAX38656A is a tiny 1.8V to 5.5V Input, 420nA IQ, 1.5A nanoPower Buck Converter with 100% Duty-Cycle Operation. The EV kit operates from an input range of 1.8V to 5.5V and provides resistor-configurable output voltages from 0.7V to 3.3V. The EV kit delivers up to 1.5A of current. The EV kit comes with the MAX38656AANT+ installed. Refer to the MAX38656 datasheet for full MAX38656A IC features, benefits, and parameters.

    MAX38656AEVK-WLP
    Evaluation Kit for MAX38656A
    MAX38656AEVK-WLP Board Photo Angle View MAX38656AEVK-WLP Board Photo Top View MAX38656AEVK-WLP Board Photo Bottom View

    Latest Discussions

    No discussions on max38656 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed