MAX3840
NOT RECOMMENDED FOR NEW DESIGNS+3.3V, 2.7Gbps Dual 2 x 2 Crosspoint Switch
2.7Gbps 2 x 2 Crosspoint Switch
- Part Models
- 2
- 1ku List Price
- Starting From $12.63
Part Details
- Single +3.3V Supply
- 460mW Power Consumption
- 2psRMS Random Jitter
- 7psP-P Deterministic Jitter
- Power-Down Feature for Deselected Outputs
- CML Inputs/Outputs
- 6ps Channel-to-Channel Skew
- 100ps Output Edge Speed
- 5mm x 5mm 32 QFN or Thin QFN Package
The MAX3840 is a dual 2 x 2 asynchronous crosspoint switch for SDH/SONET DWDM and other high-speed data switching applications where serial data stream loop-through and protection channel switching are required. It is ideal for OC-48 systems with forward error correction. A high-bandwidth, fully differential signal path minimizes jitter accumulation, crosstalk, and signal skew. Each 2 x 2 crosspoint switch can fan out and/or multiplex up to 2.7Gbps data and 2.7GHz clock signals. All inputs and outputs are current mode logic (CML) compatible and easily adaptable to interface with an AC-coupled LVPECL signal. When not used, each CML output stage can be powered down with an enable control to conserve power. The typical power consumption is 460mW with all outputs enabled.
The MAX3840 is compatible with the MAX3876 2.5Gbps clock and data recovery (CDR) circuit.
The MAX3840 is available in a 32-pin exposed-pad QFN package (5mm x 5mm footprint) and operates from a +3.3V supply over a temperature range of -40°C to +85°C.
Applications
- Add/Drop Multiplexers
- ATM Switch Cores
- High-Speed Backplanes
- SDH/SONET and DWDM Transport Systems
- WDM Cross-Connects
Documentation
Data Sheet 1
Reliability Data 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX3840ETJ+ | 32-LFCSP-5X5X0.75 | ||
MAX3840ETJ+T | 32-LFCSP-5X5X0.75 |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on max3840 yet. Have something to say?
Start a Discussion on EngineerZone®