MAX3748H
MAX3748H
NOT RECOMMENDED FOR NEW DESIGNSCompact, Low-Power, 155Mbps to 4.25Gbps Limiting Amplifier
Compact, 155Mbps to 4.25Gbps Multirate SFF/SFP Limiting Amplifier Functions as a Data Quantizer for SONET, Fibre Channel, and Gigabit Ethernet Optical Receivers
- Part Models
- 2
- 1ku List Price
- Starting From $1.93
Viewing:
Part Details
- SFP Reference Design Available
- 16-Pin TQFN Package with 3mm x 3mm Footprint
- Single 3.3V Supply Voltage
- 86ps Rise and Fall Time
- Loss of Signal with Programmable Threshold
- RSSI Interface (with MAX3744 TIA)
- Output Disable
- Polarity Select
- 8.7psP-P Deterministic Jitter (4.25Gbps)
The MAX3748H multirate limiting amplifier functions as a data quantizer for SONET, Fibre Channel, and Gigabit Ethernet optical receivers. The amplifier accepts a wide range of input voltages and provides constant-level current-mode logic (CML) output voltages with controlled edge speeds.
A received-signal-strength indicator (RSSI) is available when the MAX3748H is combined with the MAX3744 SFP transimpedance amplifier (TIA). A receiver consisting of the MAX3744 and the MAX3748H can provide up to 19dB RSSI dynamic range. Additional features include a programmable loss-of-signal (LOS) detect, an optional disable function (DISABLE), and an output signal polarity reversal (OUTPOL). Output disable can be used to implement squelch.
The combination of the MAX3748H and the MAX3744 allows for the implementation of all the small-form-factor SFF-8472 digital diagnostic specifications using a standard 4-pin TO-46 header. The MAX3748H is packaged in a 3mm x 3mm, 16-pin thin QFN package with an exposed pad.
Applications
- Fibre Channel SFF/SFP Transceiver Modules
- Gigabit Ethernet SFF/SFP Transceiver Modules
- Multirate OC-3 to OC-48-FEC SFF/SFP
- Transceiver Modules
Documentation
Data Sheet 1
Reliability Data 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX3748HETE+ | 16-LFCSP-3X3X0.75 | ||
MAX3748HETE+T | 16-LFCSP-3X3X0.75 |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Product 1 | ||
MAX3748 | Compact 155Mbps to 4.25Gbps Limiting Amplifier |
Evaluation Kits
Latest Discussions
No discussions on MAX3748H yet. Have something to say?
Start a Discussion on EngineerZone®