MAX3664
622Mbps, Ultra-Low-Power, 3.3V Transimpedance Preamplifier for SDH/SONET
Part Details
The MAX3664 low-power transimpedance preamplifier for 622Mbps SDH/SONET applications consumes only 85mW. Operating from a single +3.3V supply, it converts a small photodiode current to a measurable differential voltage. A DC cancellation circuit provides a true differential output swing over a wide range of input current levels, thus reducing pulse-width distortion. The differential outputs are back-terminated with 60Ω per side.
The transimpedance gain is nominally 6kΩ. For input signal levels beyond approximately 100µAp-p, the amplifier will limit the output swing to 900mV. The MAX3664's low 55nA input noise provides a typical sensitivity of -33.2dBm in 1300nm, 622Mbps receivers.
The MAX3664 is designed to be used in conjunction with the MAX3675 clock recovery and data retiming IC with limiting amplifier. Together, they form a complete 3.3V, 622Mbps SDH/SONET receiver.
In die form, the MAX3664 is designed to fit on a header with a PIN diode. It includes a filter connection, which provides positive bias for the photodiode through a 1kΩ resistor to VCC. The device is also available in 8-pin SO and µMAX packages.
Applications
- PIN/Preamplifier Receivers
- Regenerators for SDH/SONET
- SDH/SONET Receivers
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 1
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Optical Transimpedance Amplifiers 1 | ||
MAX3665 | NOT RECOMMENDED FOR NEW DESIGNS | 622Mbps, Ultra-Low-Power, 3.3V Transimpedance Preamplifier for SDH/SONET |
Latest Discussions
No discussions on MAX3664 yet. Have something to say?
Start a Discussion on EngineerZone®