MAX36210

PRODUCTION

Security Supervisor with SP800-90A TRNG, Tamper Detection, and Cryptography

Small Footprint, Secure Memory with Advanced Security Protection

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • Low-Power Security Supervisor Enables Cost Effective Security Solution
    • 1KB Battery-Backed NV SRAM with High-Speed Erase on its AES-256 Encryption Key
    • 4KB Flash Data Storage
    • Battery-Backed Tamper Circuit and RTC
    • Low-Current Battery-Backup Operation
    • Operates from Single 3.3V Supply
  • Security Features Facilitate System-Level Protection
    • Tamper Detection with Fast Wipe Key/Data Destruction
    • Hardware Accelerators for AES (128/192/256), 3DES, RSA (1024/2048/4096), ECDSA (p256/p384/p521), SHA (1/224/256/384/512)
    • True Hardware Random-Number Generator (NIST SP800-90A)
    • Temperature, Voltage and Die Shield Sensors to Detect Attacks
    • 2 Pairs of External Sensor Tamper Detects
    • Time Stamp for Tamper Event
    • Encrypted NV SRAM Data Transfer
    • Authentication with Connected Host
    • 104-Bit Unique Serial Number
  • Integrated Peripherals Allows for Easy Integration into Applications
    • Programmable Alarm with External Output
    • CPU Supervisor
    • SPI, I²C, UART Interfaces
    • 4 GPIO Pins
MAX36210
Security Supervisor with SP800-90A TRNG, Tamper Detection, and Cryptography
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Security Managers 2
MAX36010 PRODUCTION Security Supervisor with Tamper Detection and Cryptography
MAX36011 PRODUCTION Security Supervisor with Tamper Detection and Cryptography
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX36210EVKIT

Evaluation Kit for the MAX36210

Features and Benefits

  • USB 2.0 Micro B to Serial UART Bridge
  • SPI and I2C signals Accessed through 0.1in Headers
  • GPIOs and Miscellaneous Signals Accessed through 0.1in Headers
  • SPI, I2C, or UART Interface is Selectable through On-Board Jumpers
  • Security Self-Destruct Jumpers
  • Board Power Provided by USB Port
  • On-board 3.3V Regulator for IC and Peripherals
  • Individual Power Measurement on all IC rails through Jumpers
  • One General-Purpose LED and One General- Purpose Pushbutton Switch

Product Details

The MAX36210 evaluation kit (EV kit) provides a plat­form to evaluate the capabilities of the MAX36210 as a low-power security supervisor designed for fiscal mem­ory, internet security, and IP protection applications that require certificate based or other public key cryptography schemes.

The device also incorporates a sophisticated secu­rity mechanism to protect sensitive information in secure memory; two pairs of external sensor input and environ­mental monitors (temperature, voltage, and die shield sensors) erase the on-chip secure memory when an attack condition is detected.

Applications

  • Electronic Signature Generation
  • Gaming Machines
  • Internet Security
  • IP Protection
  • Point of Sales
  • Secure Access Control
  • Security and Banking Tokens
  • Smart Control Systems for Home Automation
  • Smart Factory for Industrial 4.0
  • Smart Grid Security

MAX36210EVKIT
Evaluation Kit for the MAX36210

Latest Discussions

Recently Viewed