MAX3543

Multiband Analog and Digital Television Tuner

Achieves Highest Performance with Spur-Free, Easy Design-In Architecture Addressing Worldwide Analog/Digital Standards

Part Details

  • Standard IF Architecture Ensures < -70dBc Spurs
  • Integrated RF Tracking Filter
  • Integrated IF Bandpass Filter
  • Full-Band Coverage (47MHz to 862MHz)
  • 70dB Image Rejection
  • 4dB Noise Figure
  • Fast-Locking, Low Phase-Noise PLL Supports 256 QAM
  • Crystal Oscillator and Buffer/Divider to Drive Baseband IC
  • 745mW Power Dissipation
MAX3543
Multiband Analog and Digital Television Tuner
Ask a Question

Documentation

Learn More

Evaluation Kits

MAX3543EVKIT

Evaluation Kit for the MAX3543

Features and Benefits

  • Easy Evaluation of the MAX3543
  • 50Ω SMA Connectors
  • All Critical Peripheral Components Included
  • Fully Assembled and Tested
  • PC Control Software

Product Details

The MAX3543 evaluation kit (EV kit) simplifies the testing and evaluation of the MAX3543 hybrid television tuner. The EV kit is fully assembled and tested at the factory. Standard 50Ω SMA connectors are included on the EV kit for the inputs and outputs to allow quick and easy evaluation on the test bench.

This document provides a list of equipment required to evaluate the device, a straightforward test procedure to verify functionality, a description of the EV kit circuit, the circuit schematic, a list of components for the EV kit, and artwork for each layer of the PCB.

Applications

  • ATSC + NTSC
  • DTMB/GB20600 + PAL
  • DVB-C + PAL/SECAM
  • DVB-T/DVB-T2 + PAL/SECAM

MAX3543EVKIT
Evaluation Kit for the MAX3543

Latest Discussions

No discussions on MAX3543 yet. Have something to say?

Start a Discussion on EngineerZone®