MAX3522B
PRODUCTIONDOCSIS 3.1 Programmable-Gain Amplifier
Dual-Output, High-Performance Upstream Amplifier for DOCSIS 3.1 Applications
- Part Models
- 2
- 1ku List Price
- Starting From $2.56
Part Details
- Delivers +68dBmV Output Power While Meeting DOCSIS 3.1 Requirements
- Covers 5MHz–204MHz Output Bandwidth
- Dual Outputs Eliminates Need for an External RF Switch
- Programmable Power Codes Allow Operation at Reduced Power Dissipation
- Exceeds Spurious Requirements with Fully Loaded OFDM Allocation at +65dBmV at Modem Output
- Two GPIO's Available for SPI-bus Control of External RF Switches
- 56L 8mm x 8mm x 0.75mm TQFN Package with Exposed Paddle
The MAX3522B is a programmable gain amplifier (PGA) designed to exceed the DOCSIS 3.1 Upstream Transmit requirements. By providing dual outputs, the MAX3522B eliminates the need for an external RF switch when selecting between two different upstream bandwidths. The PGA meets the DOCSIS 3.1 spurious limits while transmitting a combined output power of 68dBmV over the RF bandwidth of 5MHz to 204MHz from either output. The gain is controlled in 1dB steps over a 54dB range using a SPI 3-wire interface. The use of Maxim's high-voltage CMOS process enables the device to deliver high dynamic range, while minimizing power dissipation under a +5V supply rail.
The MAX3522B is available in a 56-pin 8mm x 8mm x 0.75mm TQFN package, and operates over temperature range of 0°C to +70°C.
Applications
- Cable Modem (CM)
- Customer Premises Equipment (CPE)
- DOCSIS 3.1 Upstream (D3.1 US)
Documentation
Video 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX3522BCTN+ | 56-TQFN-8X8X0.75 | ||
MAX3522BCTN+T | 56-TQFN-8X8X0.75 |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX3522B yet. Have something to say?
Start a Discussion on EngineerZone®