MAX32665

PRE-RELEASE

Low-Power ARM Cortex-M4 with FPU-Based Microcontroller with Bluetooth 5 for Wearables

Generation UB MCUs are Built to Run Complex Applications Demanded by Battery-Powered and Wirelessly Connected Devices

Viewing:

Part Details

  • High-Efficiency Microcontroller and Audio DSP for Wearable and Hearable Devices
    • Arm Cortex-M4 with FPU Up to 96MHz
    • Optional Second Arm Cortex-M4 with FPU Optimized for Data Processing
    • Low-Power 7.3728MHz System Clock Option
    • 1MB Flash, Organized into Dual Banks 2 x 512KB
    • 560KB SRAM; 3 x 16KB Cache
  • Bluetooth 5 Low Energy Radio
    • 1Mbps and 2Mbps Data Throughput
    • Long Range (125kbps and 500kbps)
    • Advertising Extension
    • Rx Sensitivity: -95dbm; Tx Power Up to +4.5dbm
    • On-Chip Matching with Single-Ended Antenna Port
  • Power Management Maximizes Operating Time for Battery Applications
    • Integrated SIMO SMPS for Coin-Cell Operation
    • Dynamic Voltage Scaling Minimizes Active Core Power Consumption
    • 27.3µA/MHz at 3.3V Executing from Cache
    • Selectable SRAM Retention in Low Power Modes with RTC Enabled
  • Multiple Peripherals for System Control
    • Three QSPI Master/Slave with Three Chip Selects Each, Three 4-Wire UARTs, Three I2C Master/Slave, Up to 50 GPIOs
    • QSPI (SPIXF) with Real-Time Flash Decryption
    • QSPI (SPIXR) RAM Interface Provides SRAM Expansion
    • 8-Input, 10-Bit Delta-Sigma ADC 7.8ksps
    • USB 2.0 HS Engine with Internal Transceiver
    • PDM Interface Supports Two Digital Microphones
    • I2S with TDM, Six 32-Bit Timers, Two High-Speed Timers, 1-Wire Master, 16 Pulse Train (PWM) Engines
    • Secure Digital Interface Supports SD3.0/SDIO3.0/eMMC4.51
  • Secure Valuable IP/Data with Hardware Security
    • Trust Protection Unit (TPU) with MAA Supports Fast ECDSA and Modular Arithmetic
    • AES/SHA-2/DES/3DES Hardware Accelerator
    • TRNG Seed Generator
  • Ensure Software Integrity and Loading
    • Secure Bootloader (SCPBL)
    • Secure Boot
MAX32665
Low-Power ARM Cortex-M4 with FPU-Based Microcontroller with Bluetooth 5 for Wearables
MAX32665, MAX32666, MAX32667, MAX32668: Simplified Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Evaluation Kits

eval board
MAX32666EVKIT

Evaluation Kit for the MAX32665/MAX32666/MAX32667/MAX32668

Features and Benefits

  • Bluetooth SMA connector with a 2.4GHz Hinged Whip Antenna
  • 1.28in 128 × 128 Monochrome TFT Display
  • 64MB XIP Flash
  • 1MB XIP RAM
  • Stereo Audio Codec with Line-In and Line-Out 3.5mm Jacks
  • Digital Audio Microphone
  • USB 2.0 Micro B Interface
  • USB 2.0 Micro B to Serial UARTs
    • Selection with Jumpers Between UART1 and UART2
  • Micro SD Card Interface
  • Select GPIOs Accessed Through a 0.1in Header
  • Access to the 8 Analog Inputs Through a 0.1in Header
  • Arm® or SWD JTAG 20-Pin Header
  • 1-Wire RJ11 Port
  • Can Be Solely Sourced by a Coin Cell Battery
  • Board Power Provided by Either USB Port
  • Individual Power Measurement on All IC Rails Through Jumpers
  • On-Board 1.8V and 3.3V Regulators
  • Two General-Purpose LEDs and Two General-Purpose Pushbutton Switches

Product Details

The MAX32666 EV kit provides a platform for evaluat- ing the capabilities of the MAX32665 and MAX32666 high-efficiency Arm® microcontrollers and audio DSP for wearable and hearable device applications.

Applications

  • Connected Home
  • Gaming Devices
  • Hearables
  • Industrial Sensors
  • Payment/Fitness/Medical Wearables
  • Telemedicine

MAX32666FTHR

Evaluation Kit for the MAX32666

Features and Benefits

  • MAX32666 Microcontroller
    • Dual Arm Cortex-M4F, 96MHz
    • 1MB Flash Memory
    • 560KB SRAM
    • 3 x 16KB Cache
    • Bluetooth 5 Low Energy Radio
    • High-Speed USB 2.0
    • Three QSPI Master/Slave
    • Three I2C Master/Slave
    • Three UARTS
    • SD/SDIO 3.0
    • 1-Wire® Master
    • 48 GPIO
    • 8 Input, 10-Bit ADC
  • MAX1555 1-Cell Li+ Battery Charger
    • Charge from USB
    • On-Chip Thermal Limiting
    • Charge Status Indicator
  • Expansion Connections
    • Breadboard Compatible Headers
    • 10-Pin Cortex Debug Header
    • Micro USB Connector
    • Micro SD Card Connector
  • Integrated Peripherals
    • RGB Indicator LED
    • User Pushbutton
    • 6-Axis Accelerometer/Gyro
    • Bluetooth Surface Mount Antenna
  • SWD/MAXDAP Debug Interface
    • Drag-and-Drop Programming
    • SWD Debugger
    • Virtual UART Console

Product Details

The MAX32666FTHR board is a rapid development platform to help engineers quickly implement battery optimized Bluetooth® 5 solutions with the MAX32666 Arm® Cortex®-M4 processor with FPU. The board also includes the MAX1555 1-Cell Li+ battery charger for battery management. The form factor is a small 0.9in by 2.0in dual-row header footprint that is compatible with breadboards and off-the-shelf peripheral expansion boards. The board also includes a variety of peripherals, such as a micro SD card connector, 6-axis accelerometer/gyro, RGB indicator LED, and pushbutton. This platform provides power-optimized flexible for quick proof-of-concepts and early software development to enhance time to market.

Applications

  • Connected Home
  • Gaming Devices
  • Hearables
  • Industrial Sensors
  • Payment/Fitness/Medical Wearables
  • Telemedicine

MAX32666EVKIT
Evaluation Kit for the MAX32665/MAX32666/MAX32667/MAX32668
MAX32666EVKIT Angle MAX32666EVKIT Top MAX32666EVKIT Bottom
MAX32666FTHR
Evaluation Kit for the MAX32666

Latest Discussions

Recently Viewed