MAX32651

PRODUCTION

Ultra-Low-Power Arm Cortex-M4 with FPU-Based Microcontroller (MCU) with 3MB Flash and 1MB SRAM

DARWIN Generation UP MCUs Are Built to Run Big Applications from Small Batteries

Part Models
5
1ku List Price
Starting From $9.14

Part Details

  • Ultra Efficient Microcontroller for Battery-Powered Applications
    • 120MHz Arm Cortex-M4 with FPU
    • SmartDMA Provides Background Memory Transfers with Programmable Data Processing
    • 120MHz High-Speed and 40MHz Low-Power Oscillators
    • 7.3728MHz Low Power Oscillators
    • 32.768kHz and RTC Clock (Requires External Crystal)
    • 8kHz, Always-on, Ultra-Low-Power Oscillator
    • 3MB Internal Flash, 1MB Internal SRAM
    • 104µW/MHz Executing from Cache at 1.1V
    • Five Low-Power Modes: Active, Sleep, Background, Deep-Sleep, and Backup
    • 1.8V and 3.3V I/O with No Level Translators
  • Scalable Cached External Memory Interfaces:
    • 120MB/s HyperBus/Xccela DDR Interface
    • SPIXF/SPIXR for External Flash/RAM Expansion
    • 240Mbps SDHC/eMMC/SDIO/microSD Interface
  • Optimal Peripheral Mix Provides Platform Scalability
    • 16-Channel DMA
    • Three SPI Master (60MHz)/Slave (48MHz)
    • One QuadSPI Master (60MHz)/Slave (48MHz)
    • Up to Three 4Mbaud UARTs with Flow Control
    • Two 1MHz I2C Master/Slave
    • I2S Slave
    • Four-Channel, 7.8ksps, 10-bit Delta-Sigma ADC
    • USB 2.0 Hi-Speed Device Interface with PHY
    • 16 Pulse Train Generators
    • Six 32-bit Timers with 8mA Hi-Drive
    • 1-Wire® Master
  • Trust Protection Unit (TPU) for IP/Data and Security
    • Modular Arithmetic Accelerator (MAA), True Random Number Generator (TRNG)
    • Secure Nonvolatile Key Storage, SHA-256, AES-128/192/256
    • Memory Decryption Integrity Unit, Secure Boot ROM
MAX32651
Ultra-Low-Power Arm Cortex-M4 with FPU-Based Microcontroller (MCU) with 3MB Flash and 1MB SRAM
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations


Evaluation Kits

MAX32650FTHR

Evaluation Kit for the MAX32650

Features and Benefits

  • MAX32650 Arm® Cortex®-M4 processor with FPU
    • 120MHz Core Speed
    • 3MB Internal Flash, 1MB Internal SRAM
    • 104µW/MHz Executing from Cache at 1.1V
    • 240Mbps SDHC/eMMC/SDIO/microSD Interface
    • Up to 105 GPIO
    • SmartDMA Provides Background Memory Transfers with Programmable Data Processing
  • Battery Connector and Charging Circuit
  • Micro-SD Card Interface
  • USB 2.0 Full-Speed Device Interface
  • MAX11261 6-Channel, 24-Bit, 16ksps, ADC
  • Adafruit® Feather Board Compatible

Product Details

The MAX32650FTHR EV kit provides a platform for evaluating the capabilities of the MAX32650 ultra-low-power memory-scalable microcontroller designed specifically for high-performance, battery-powered applications.

Applications

  • Industrial Sensors, IoT
  • Sports Watches, Fitness Monitors
  • Wearable Medical Patches, Portable Medical Devices

eval board
MAX32650-EVKIT

Evaluation Kit for the MAX32650/MAX32651/MAX32652

Features and Benefits

  • 3.5in 320 x 240 Color TFT Display
  • 64MB HyperRAM
  • 64MB XIP Flash
  • 1MB XIP RAM
  • USB 2.0 Micro B Interface
  • USB 2.0 Micro B to Serial UARTs
    • Selection with Jumpers Between UART0 and UART2
  • Micro SD Card Interface
  • Select GPIOs Accessed through 0.1in Header
  • Access to the Four Analog Input Through 0.1in Header
  • Arm® or SWD JTAG 20-Pin Header
  • On-Board PMIC to Source Power for the MAX32650/MAX32651
  • Board Power Provided by Either USB Port
  • Individual Power Measurement on All IC Rails Through Jumpers
  • On-Board 1.8V and 3.3V Regulators for Peripherals
  • Two General-Purpose LEDs and Two General-Purpose Pushbutton Switches

Product Details

The MAX32650/MAX32651 EV kits provide a platform for evaluating the capabilities of the MAX32650/MAX32651 ultra-low power memory-scalable microcontroller designed specifically for high performance battery powered applications.

Applications

  • Industrial Sensors, IoT
  • Sports Watches, Fitness Monitors
  • Wearable Medical Patches, Portable Medical Devices

eval board
MAX32651-EVKIT

Evaluation Kit for the MAX32650/MAX32651/MAX32652

Features and Benefits

  • 3.5in 320 x 240 Color TFT Display
  • 64MB HyperRAM
  • 64MB XIP Flash
  • 1MB XIP RAM
  • USB 2.0 Micro B Interface
  • USB 2.0 Micro B to Serial UARTs
    • Selection with Jumpers Between UART0 and UART2
  • Micro SD Card Interface
  • Select GPIOs Accessed through 0.1in Header
  • Access to the Four Analog Input Through 0.1in Header
  • Arm® or SWD JTAG 20-Pin Header
  • On-Board PMIC to Source Power for the MAX32650/MAX32651
  • Board Power Provided by Either USB Port
  • Individual Power Measurement on All IC Rails Through Jumpers
  • On-Board 1.8V and 3.3V Regulators for Peripherals
  • Two General-Purpose LEDs and Two General-Purpose Pushbutton Switches

Product Details

The MAX32650/MAX32651 EV kits provide a platform for evaluating the capabilities of the MAX32650/MAX32651 ultra-low power memory-scalable microcontroller designed specifically for high performance battery powered applications.

Applications

  • Industrial Sensors, IoT
  • Sports Watches, Fitness Monitors
  • Wearable Medical Patches, Portable Medical Devices

MAX32650FTHR
Evaluation Kit for the MAX32650
MAX32650-EVKIT
Evaluation Kit for the MAX32650/MAX32651/MAX32652
MAX32651-EVKIT
Evaluation Kit for the MAX32650/MAX32651/MAX32652

Latest Discussions

No discussions on MAX32651 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed