MAX32592

PRODUCTION

DeepCover Secure Microcontroller with ARM926EJ-S Processor Core

High-Performance, Single-Chip Secure Microcontroller with Encrypted External Bus and Advanced Physical Security

Part Models
2
1ku List Price
price unavailable

Part Details

  • High Performance CPU platform Enables Feature Rich OS
    • Arm926EJ-S™ Processor Core with 16KB Data Cache and 32KB Instruction Cache
    • 4KB Instruction TCM, 4KB Data TCM
    • Up to 400MHz Core Operating Frequency
    • Up to 200MHz Multilayer AHB Bus Matrix
    • Up to 100MHz APB Bus Matrix
    • 384KB System SRAM
    • Flexible Clock Prescalers
    • Configurable Low-Power Modes
  • Security Features Facilitates System-Level Protection
    • Secure Bootloader with Public Key Authentication
    • 256-Bit Flip-Flop-Based Nonvolatile AES Key Storage
    • 24KB AES User-Encryptable NV SRAM
    • 2KB User-Programmable OTP
    • AES, DES, and SHA Hardware Accelerators
    • Modulo Arithmetic Hardware Accelerator (MAA) Supporting RSA, DSA, and ECDSA
    • Secure Keypad Controller
    • Hardware True Random Number Generator
    • Die Shield with Dynamic Fault Detection
    • Six External Tamper Sensors with Independent Random Dynamic Patterns
    • Temperature and Voltage Tamper Monitor
    • Real-Time External Memory Encryption and Integrity Check
  • 104-Bit Unique Serial Number (USN)
  • Optimal Peripheral Mix Provides Platform Scalability
    • External Memory Controller (LPDDR400, SDRAM, SRAM, NOR Flash, NAND Flash)
    • NAND Flash Controller with Hardware ECC
    • USB 2.0 Host/Device with Internal Transceivers
    • Three UART Ports/One I2C Port
    • Three SPI Ports with I2S Functionality
    • Two ISO 7816 Smart Card Interfaces
    • SD/SDHC/SDIO Interface
    • 10/100Mbps Ethernet MAC Controller
    • Three Timers with PWM Capability
    • Up to 126 General-Purpose I/O Pins
    • 2-Channel, 10-Bit ADC
    • LCD Controller Supporting STN and TFT Displays
    • Monochrome LCD Controller
    • 16-Channel DMA Controller
    • Real-Time Clock
    • Advanced Interrupt Controller
MAX32592
DeepCover Secure Microcontroller with ARM926EJ-S Processor Core
Ask a Question

Documentation

Data Sheet 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Microcontrollers 2
MAX32590 PRODUCTION DeepCover Secure Microcontroller with ARM926EJ-S Processor Core
MAX32591 PRODUCTION DeepCover Secure Microcontroller with ARM926EJ-S Processor Core
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX32591-EVK

Evaluation Kit for the MAX32591 and MAX32592

Features and Benefits

  • 384MHz Arm926EJ-S™ Processor Core
  • 2GB NAND Flash Memory
  • 16MB NOR Flash Memory
  • 128MB LPDDR
  • Two RS232 Interfaces (UART0 and UART1)
  • JTAG Interface
  • Security Self-Destruct Jumpers
  • 24MHz Crystal for Main Oscillator
  • 32.768kHz Real-Time Clock (RTC)
  • 480 x 272 24-Bit Color TFT Display with Touchscreen
  • Embedded 2.0 USB Host and Device
  • Smart Card and SAM Card Interfaces
  • Embedded 10/100 Ethernet Controller
  • Embedded SD Card Interface
  • 4 x 4 Secure Keypad
  • Audio 3.5mm Stereo Jack
  • Buzzer

Product Details

The MAX32591 evaluation kit (EV kit) provides a complete hardware platform for developing point of sales (POS) applications using the Arm®-based MAX32591 secure processor.

Applications

  • ATM Keyboards
  • Electronic Commerce
  • EMV Card Readers
  • PCI Terminals
  • PIN Pads

MAX32591-EVK
Evaluation Kit for the MAX32591 and MAX32592

Latest Discussions

No discussions on MAX32592 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed