MAX32561
PRODUCTIONDeepCover Secure Arm Cortex-M3 Flash Microcontroller
Industry's First Secure Cortex-M3 Flash Microcontroller with Integrated Contactless Interface
- Part Models
- 6
- 1ku List Price
- price unavailable
Part Details
- Arm Cortex M3 Processor Core Allows for Easy Integration into Applications
- 108MHz Core Operating Frequency Through PLL
- 1MB Dual-Bank Flash Memory with Cache
- 384KB System SRAM
- 8KB AES Self-Encrypted NVSRAM
- Security Features Facilitate System-Level Protection
- ISO 14443 type A/B EMV Compliant Contactless Reader with Internal Transceiver
- Secure Boot Loader with Public Key Authentication
- AES, DES and SHA Hardware Accelerators
- Modulo Arithmetic Hardware Accelerator (MAA) Supporting RSA, DSA, and ECDSA
- 9-Line Secure Keypad Controller
- Hardware True Random-Number Generator
- Die Shield with Dynamic Fault Detection
- 6 External Tamper Sensors with Independent Random Dynamic Patterns
- 256-Bit Flip-Flop-Based Battery-Backup AES Key Storage
- Temperature and Voltage Tamper Monitor
- Real-Time Clock
- Integrated Peripherals Reduce External Component Count
- Triple-Track Magnetic Stripe Head Interface
- One ISO 7816 Smart Card Interface with Integrated Transceiver (1.8V, 3V, and 5V) and One Smart Card Interface Only
- USB 2.0 Device with Internal Transceiver and Dedicated PLL
- 2 SPI Ports, 2 UART Ports, and I²C Controller
- 6 Timers, 2 with PWM Capability
- Up to 39 General-Purpose I/O Pins
- 1-Channel, 10-Bit ADC
- 4-Channel DMA Controller
- 1 SPI Execute in Place (XiP) Master
- Power Management Optimizes Battery Life and Reduces Active Power Consumption
- Single 3.3V Supply Operation*
- Integrated Battery-Backup Switch
- Clock Gating Function
- Low-Current Battery-Backup Operation
DeepCover® embedded security solutions cloak sensitive data under multiple layers of advanced physical security to provide the most secure key storage possible.
The DeepCover Secure microcontroller (MAX32561) provides an interoperable, secure, and cost-effective solution to build new generations of trusted devices such as mobile chip and pin pads. The MAX32561 is based on an Arm® Cortex®-M3 processor with 1MB of embedded flash, 384KB of system RAM, 8KB of battery-backed AES self-encrypted NVSRAM. In addition to a high-performance QSPI® interface for secure code execution and data storage, it includes all the essential functions of mobile POS terminal including an RF contactless controller with the embedded transceiver, a cryptographic engine, a true random number generator, battery-backed RTC, environmental and tamper detection circuitry, a magnetic stripe reader, a smart card controller with embedded transceiver to directly support 1.8V, 3.3V, and 5V cards, and an integrated secure keypad controller. It also provides a seamless interface to monochrome graphic displays and includes a vast array of peripherals, SPIs, UARTs, DMA, and ADC that add flexibility to control and differentiate the system design.
Applications
- ATM Keyboards
- Contact/Contactless Pin Pads
- EMV Card Reader
- PCI Mobile Payment Terminals (mPOS)
Documentation
Data Sheet 1
Application Note 2
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDAVideo 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX32561-LBJ+ | 100-CSP_BGA-7X7X1.12 | ||
MAX32561-LBS+ | 100-CSP_BGA-7X7X1.12 | ||
MAX32561-LBS+T | 100-CSP_BGA-7X7X1.12 | ||
MAX32561-LNJ+ | 100-CSP_BGA-7X7X1.12 | ||
MAX32561-LNS+ | 100-CSP_BGA-7X7X1.12 | ||
MAX32561-LNS+T | 100-CSP_BGA-7X7X1.12 |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX32561 yet. Have something to say?
Start a Discussion on EngineerZone®