MAX31850

PRODUCTION

Cold-Junction Compensated, 1-Wire Thermocouple-to-Digital Converters

Accurate 1-Wire Thermocouple-to-Digital Converter ICs Ease Design Effort and Lower System Cost

Part Models
6
1ku List Price
Starting From $3.49

Part Details

  • Integration Reduces Design Time and Lowers System Cost
    • 14-Bit, 0.25°C Resolution
    • Integrated Cold-Junction Compensation
    • Available for Multiple Thermocouples Types: Supports K-, J-, N-, T-, and E-Type (MAX31850); S- and R-Type (MAX31851)
    • Detects Thermocouple Shorts to GND or VDD
    • Detects Open Thermocouple
  • 1-Wire Multiddrop Capability Simplifies Multisensor Systems
    • 1-Wire Interface (Read-Only); Power Can Be Obtained from Interface (Parasite-Powered Mode)
MAX31850
Cold-Junction Compensated, 1-Wire Thermocouple-to-Digital Converters
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Temperature Sensors 1
MAX31855 PRODUCTION Cold-Junction Compensated Thermocouple-to-Digital Converter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX31850EVKIT

Evaluation Kit for the MAX31850 and MAX31851

Features and Benefits

  • Includes Everything Needed to Evaluate a MAX31850K with a K-Type Thermocouple
  • EV Kit Hardware is USB Powered (USB Cable Included)
  • Windows XP®- and Windows® 7-Compatible Operating System Software
  • USB HID Interface
  • Second Channel Allows Easy Evaluation of Other Thermocouple Types
  • Fully Assembled and Tested on Proven PCB Layout
  • RoHS Compliant

Product Details

The MAX31850/MAX31851 evaluation kit (EV kit) provides the hardware and software graphical user interface (GUI) necessary to evaluate the MAX31850/MAX31851 cold-junction compensated, 1-Wire® thermocouple-to-digital converter.
The EV kit comes with a MAX31850KATB+ soldered to the PCB. This is the K-type thermocouple version of the device. Other thermocouple types can be evaluated by procuring the desired thermocouple, thermocouple socket, and corresponding MAX31850 or MAX31851. Contact the factory for free samples of the devices to match your desired thermocouple type. See the Evaluating Other Thermocouple Types section in the full data sheet for part numbers and additional information regarding other thermocouple types.

Applications

  • Appliances
  • HVAC
  • Industrial
  • Medical

MAX31850EVKIT
Evaluation Kit for the MAX31850 and MAX31851

Latest Discussions