MAX31820PAR

PRODUCTION

1-Wire Parasite-Power, Ambient Temperature Sensor

Parasite-Powered Digital Temperature Sensor in TO-92 Package Minimizes Wiring and is Ideal for Measuring Ambient Temperature

Part Models
1
1ku List Price
Starting From $1.48

Part Details

  • Unique 1-Wire Interface Requires Only One Port Pin for Communication
  • Derives Power from Data Line (Parasite Power); No Local Power Supply Needed
  • Multidrop Capability Simplifies Distributed Temperature-Sensing Applications
  • Requires No External Components
  • Measures Temperatures from -55°C to +125°C (-67°F to +257°F)
  • ±0.5°C Accuracy from +10°C to +45°C
  • Thermometer Resolution is User-Selectable from 9 Bits to 12 Bits
  • Converts Temperature to 12-Bit Digital Word in 750ms (Max)
  • User-Definable Nonvolatile (NV) Alarm Settings
  • Alarm Search Command Identifies and Addresses Devices Whose Temperature is Outside Programmed Limits (Temperature Alarm Condition)
  • Available in 3-Pin TO-92 Package
  • Software Compatible with the DS1822-PAR and DS18B20-PAR
MAX31820PAR
1-Wire Parasite-Power, Ambient Temperature Sensor
Ask a Question

Documentation

Data Sheet 1

User Guide 1

Application Note 1

Design Note 4

Technical Articles 18

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
1-Wire Temperature Sensors 2
DS18B20-PAR PRODUCTION 1-Wire Parasite-Power Digital Thermometer
DS1822-PAR PRODUCTION Econo Parasite-Power Digital Thermometer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX31820PAR yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed