MAX31732

RECOMMENDED FOR NEW DESIGNS

Four-Channel Remote Temperature Sensor

Part Models
2
1ku List Price
Starting From $2.96

Part Details

  • One Local and Four Remote Temperature-Sensing Channels
  • ±1°C Remote Temperature-Measurement Accuracy (-40°C to +125°C)
  • -64°C to +150°C Remote Temperature- Measurement Range
  • Up to 300Ω Resistance Cancellation for Remote Channels
  • Compensation for Low Beta Transistors
  • Two Programmable Alarm Temperature Thresholds
  • 12 Bit, 0.0625°C Resolution
  • Eight Selectable Target Addresses
  • Flexible I2C/SMBus Interfaces to a Variety of Microcontrollers
  • Ideality Factor of up to 1.311
  • NVM Facilitates Configuration and Fault Logging
MAX31732
Four-Channel Remote Temperature Sensor
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
MAX6581 PRODUCTION ±1°C Accurate 8-Channel Temperature Sensor
MAX6654 PRODUCTION 1°C Accurate Remote/Local Temperature Sensor with SMBus Serial Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
MAX31732EVKIT

Four–Channel Temperature Sensor

Product Details

The MAX31732 Evaluation kit (EV kit) provides the hardware and software graphical user interface (GUI) necessary to evaluate the MAX31732, a multi-channel temperature sensor that monitors its own local temperature and the temperatures of four remote diode-connected transistors.

The MAX31732 is specified over the -40°C to +125°C operating temperature range and powered up with a 3.3V supply provided by the Micro-USB Type-B cable. It is available in a 4mm x 4mm 24-TQFN package.

The EV kit includes an installed MAX31732, quad external diode-connected transistors, and a MAX32625 PICO board (already installed in U2) to use as a USB-to-SMBus/I2C interface. It connects to the PC through a MAX32625 PICO board and a Micro-USB Type-B cable.

The EV kit is versatile, easy to use, and USB-powered. The Printed Circuit Board (PCB) layout has been carefully designed, assembled, and tested. A Windows® 7 or higher operating system is required to use the GUI.

Design files for this circuit board are available.

MAX31732EVKIT
Four–Channel Temperature Sensor

Latest Discussions

Recently Viewed