MAX31730

PRODUCTION

3-Channel Remote Temperature Sensor

Triple Remote Temperature Sensor Provides Accurate Measurements and Simplifies Overtemperature Notification

Part Models
4
1ku List Price
Starting From $0.83
Viewing:

Part Details

  • Highest Temperature Register Simplifies and Speeds Overtemperature Notification
  • Accurate Temperature Measurement Helps Designers Meet Error Budgets
    • 12-Bit, 0.0625°C Resolution
    • ±1°C Remote Temperature-Measurement Accuracy (0°C to +100°C)
    • -64°C to +150°C Remote Temperature-Measurement Range
    • Resistance Cancellation for Remote Channels
    • Compensation for Low Beta Transistors
    • Programmable Temperature Thresholds
  • Integration Reduces Cost, Board Area, Power-Supply Current, and Slave Address Usage
    • One Local and Three Remote Temperature-Sensing Channels
    • Eight Selectable Slave Addresses
  • Flexible SMBus/I2C Bus Interfaces to a Variety of Microcontrollers
MAX31730
3-Channel Remote Temperature Sensor
MAX31730: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

Technical Articles 1

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations


Evaluation Kits

eval board
MAX31730UEVKIT

Evaluation Kit for the MAX31730

Features and Benefits

  • Easy Evaluation of the MAX31730
  • Three External Diode-Connected Transistors
  • EV Kit Hardware is USB Powered (USB Cable Included)
  • USB HID Interface
  • Windows XP®- and Windows® 7-Compatible Software
  • RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX31730 evaluation kit (EV kit) provides the hardware and software graphical user interface (GUI) necessary to evaluate the MAX31730 3-channel remote temperature sensor in a µMAX® or TDFN package. The EV kit includes a MAX31730 installed, as well as three external diode-connected transistors and a USB-to-SMBus/I2C interface.

Applications

  • Communications Equipment
  • CPU, FPGA, and ASIC Die Temperature Monitoring
  • Servers

eval board
MAX31730TEVKIT

Evaluation Kit for the MAX31730

Features and Benefits

  • Easy Evaluation of the MAX31730
  • Three External Diode-Connected Transistors
  • EV Kit Hardware is USB Powered (USB Cable Included)
  • USB HID Interface
  • Windows XP®- and Windows® 7-Compatible Software
  • RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX31730 evaluation kit (EV kit) provides the hardware and software graphical user interface (GUI) necessary to evaluate the MAX31730 3-channel remote temperature sensor in a µMAX® or TDFN package. The EV kit includes a MAX31730 installed, as well as three external diode-connected transistors and a USB-to-SMBus/I2C interface.

Applications

  • Communications Equipment
  • CPU, FPGA, and ASIC Die Temperature Monitoring
  • Servers

MAX31730UEVKIT
Evaluation Kit for the MAX31730
MAX31730UEVKIT: EV Kit Photo
MAX31730TEVKIT
Evaluation Kit for the MAX31730
MAX31730UEVKIT: EV Kit Photo

Latest Discussions

No discussions on max31730 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed