MAX2753

2.4GHz, Monolithic Voltage-Controlled Oscillator with Differential Outputs

First 2.4GHz VCO with Differential Output

Part Details

  • Guaranteed Frequency Tuning Range: 2400MHz to 2500MHz
  • Compatible with Low-IF or Zero-IF Radio Architectures
  • Differential Outputs
  • On-Chip Tank Circuit
  • Internally Matched Output Buffer Amplifier
  • 1µA Shutdown Mode
  • +2.7V to +5.5V Supply Voltage Range
  • Miniature 8-Pin µMAX Package
MAX2753
2.4GHz, Monolithic Voltage-Controlled Oscillator with Differential Outputs
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Low Noise Amplifiers 1
MAX2644 PRODUCTION 2.4GHz SiGe, High IP3 Low-Noise Amplifier
Product 1
MAX2242 2.4GHz to 2.5GHz Linear Power Amplifier
VCOs with Single Output 3
MAX2750 PRODUCTION 2.4GHz Monolithic Voltage-Controlled Oscillators
MAX2751 PRODUCTION 2.4GHz Monolithic Voltage-Controlled Oscillators
MAX2752 PRODUCTION 2.4GHz Monolithic Voltage-Controlled Oscillators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX2753 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed