MAX26402

PRODUCTION

36V, 2.5A/3.5A, Fully Integrated Synchronous Silent Switcher Buck Converters

Part Models
1
1ku List Price
Starting From $1.08

Part Details

  • Silent Switcher
    • Enables Compact, Efficient, Low-EMI Solution
    • Spread-Spectrum Frequency Modulation
    • Symmetrical Package Offers Superior EMI Performance
  • Multiple Functions for Small Size
    • Operating Input Voltage Range: 3V to 36V
    • Synchronous DC-DC Converter with Integrated Field-Effect Transistors (FETs) up to 2.5A/3.5A
    • 10μA Quiescent Current in Skip Mode
    • 3MHz/2.1MHz/400kHz Switching Frequency
    • Spread-Spectrum Option
    • Fixed 2.5ms Internal Soft-Start
    • Programmable 0.8V to 12V Output Voltage Range or Fixed 5V/3.3V Options Available
    • 99% Duty Cycle Operation with Low Dropout
  • High Precision for Safety Critical Applications
    • MAXQ Power Architecture
    • ±1.5% Output Voltage Accuracy in Forced-PWM
    • Precision Enable Thresholds for Fully Programmable Undervoltage Lockout (UVLO) Thresholds
    • Accurate Windowed PGOOD
  • Robust for the Environment
    • Average Current-Mode, Forced-PWM, and Skip Operation
    • Overtemperature, Overvoltage (OV), and Short-Circuit Protection
    • 3mm x 3mm FC2QFN
    • -40°C to +125°C Operating Temperature Range
MAX26402
36V, 2.5A/3.5A, Fully Integrated Synchronous Silent Switcher Buck Converters
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX26402 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed