MAX263

PRODUCTION

Pin-Programmable Universal and Bandpass Filters

Part Models
5
1ku List Price
Starting From $17.00

Part Details

  • 32-Step Center Frequency Control
  • 128-Step Q Control
  • Independent Q and f0 Programming
  • Guaranteed Clock to f0 Ratio—1% (A grade)
  • 75kHz f0 Range (MAX264/268)
  • Single +5V and ±5V Operation
MAX263
Pin-Programmable Universal and Bandpass Filters
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Low-Pass Filters 3
MAX260 PRODUCTION Microprocessor Programmable Universal Active Filters
MAX261 PRODUCTION Microprocessor Programmable Universal Active Filters
MAX262 PRODUCTION Microprocessor Programmable Universal Active Filters
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX263 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed