MAX261
MAX261
PRODUCTIONMicroprocessor Programmable Universal Active Filters
- Part Models
- 4
- 1ku List Price
- Starting From $11.45
Viewing:
Part Details
- Filter Design Software Available
- Microprocessor Interface
- 64-Step Center Frequency Control
- 128-Step Q Control
- Independent Q and f0 Programming
- Guaranteed Clock to f0 Ratio-1% (A grade)
- 75kHz f0 Range (MAX262)
- Single +5V and ±5V Operation
The MAX260/MAX261/MAX262 CMOS dual second-order universal switched-capacitor active filters allow microprocessor control of precise filter functions. No external components are required for a variety of bandpass, lowpass, highpass, notch, and allpass configurations. Each device contains two second-order filter sections that place center frequency, Q, and filter operating mode under programmed control.
An input clock, along with a 6-bit f0 program input, determine the filter's center or corner frequency without affecting other filter parameters. The filter Q is also programmed independently. Separate clock inputs for each filter section operate with either a crystal, RC network, or external clock generator.
The MAX260 has offset and DC specifications superior to the MAX261 and MAX262 and a center frequency (f0) range of 7.5kHz. The MAX261 handles center frequencies to 57kHz, while the MAX262 extends the center frequency range to 140kHz by employing lower clock-to-f0 ratios. All devices are available in 24-pin DIP and small outline packages in commercial, extended, and military temperature ranges.
Applications
- µP-Tuned Filters
- Adaptive Filters
- Anti-Aliasing Filters
- Digital Signal Processing (DSP)
- Phase-Locked Loops (PLLs)
- Signal Analysis
Documentation
Data Sheet 1
Reliability Data 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX261BCNG+ | 24-PDIP-300_MIL | ||
MAX261BCWG+ | Small-Outline IC, Wide (0.3in) | ||
MAX261BENG+ | 24-PDIP-300_MIL | ||
MAX261BEWG+ | Small-Outline IC, Wide (0.3in) |
Part Models | Product Lifecycle | PCN |
---|---|---|
May 21, 2018 - 1752 ASSEMBLY |
||
MAX261BCNG+ | PRODUCTION | |
MAX261BENG+ | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Low-Pass Filters 4 | ||
MAX263 | PRODUCTION | Pin-Programmable Universal and Bandpass Filters |
MAX264 | PRODUCTION | Pin-Programmable Universal and Bandpass Filters |
MAX267 | PRODUCTION | Pin-Programmable Universal and Bandpass Filters |
MAX268 | PRODUCTION | Pin-Programmable Universal and Bandpass Filters |
Product 2 | ||
MAX265 | Resistor-Pin-Programmable, Universal Switched Capacitor Filter | |
MAX266 | Resistor-Pin-Programmable, Universal Switched Capacitor Filter |
Latest Discussions
No discussions on max261 yet. Have something to say?
Start a Discussion on EngineerZone®