MAX26240

RECOMMENDED FOR NEW DESIGNS

4.5V to 36V, 6A Buck-Boost Converters

Part Models
1
1ku List Price
Starting From $2.81

Part Details

  • Meets Stringent Quality and Reliability Requirements
    • 4.5V to 36V Operating Input Voltage Range Allows Operation in Wide Input Conditions
    • Tolerates Input Transients up to 42V
    • EN Pin Compatible up to 42V
    • 8.2A/10A Typical Input Current Limit
    • Fixed and Adjustable Output Voltage Options
    • -40°C to +125°C Temperature Range
  • High Integration and Thermally Enhanced Package Reduces BOM Cost and Board Space
    • Integrated FETs H-Bridge Architecture
    • 2.1MHz/400kHz Switching Frequency Options
    • Phase-Locked Loop (PLL) Frequency Synchronization
    • Thermally Enhanced, 22-Pin FC2QFN Package
  • Low Quiescent Current Meets Stringent Current Requirements
    • 95μA Quiescent Current in Standby Mode
    • 10μA Maximum Shutdown Current
  • Reduced EMI Emissions at Switching Frequency
    • Spread-Spectrum Function Enabled/Disabled by SPS Pin
  • Protection Features Improve System Reliability
    • Supply Undervoltage Lockout and Thermal Protection
    • Output PGOOD Indicator, Overvoltage, and Short-Circuit Protection
MAX26240
4.5V to 36V, 6A Buck-Boost Converters
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
MAX26240EVKIT

Evaluates: MAX26239, MAX26240

Features and Benefits

  • High-Voltage Step-Down Converters with Integrated Power FETs to Minimize Board-Area-Occupancy
  • Seamless Transition across Buck and Boost Operating Regions
  • 4.5V to 36V Input Supply Range
  • Provides 5V Output up to 6A Output Current
  • Output Voltages Adjustable Between 3.3V and 20V Through External Resistors
  • ±2% Output Voltage Accuracy
  • Skip-Mode Operation to Maximize Efficiency DuringLight Load Conditions
  • Frequency-Synchronization Input
  • Spread Spectrum Enable Input
  • Buck-Boost Enable Input
  • Voltage-Monitoring PGOOD Output
  • Jumpers and Test Points on Key Nodes for Simplified Evaluation
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX26240 evaluation kit (EV kit) is a fully assembled and tested application circuit that simplifies the evaluation of the MAX26240 2.1MHz, 36V buck-boost converter. All installed components are rated for the industrial temperature range. Various test points and jumpers are included for evaluation.

The standard EV kit comes with the MAX26240AFFAY+ installed (5V, 2.1MHz) and can also be used to evaluate other MAX26239 and MAX26240 variants with minimal component changes shown in the MAX26240 EV Kit Bill of Materials.

MAX26240EVKIT
Evaluates: MAX26239, MAX26240

Latest Discussions

No discussions on MAX26240 yet. Have something to say?

Start a Discussion on EngineerZone®