MAX25610A

PRODUCTION

Synchronous Buck and Buck Boost LED Driver / DC-DC Converter

Automotive Grade LED Driver with Integrated MOSFETs and Internal Current Sense Drives up to 3A LED Current

Part Models
8
1ku List Price
Starting From $2.62

Part Details

  • Automotive Ready: AEC-Q100 Qualified
  • Integration Minimizes BOM to Save Space and Cost
    • Wide input-Voltage Range from 5V to 36V in Buck-Boost LED Driver Applications
    • 2.2MHz Switching Frequency Option Reduces Inductor Size
    • Internal Current-Sense Option Reduces Cost
    • Integrated High and Low-Side Switching MOSFETs
    • PWM Dimming with an Analog Control Voltage Minimizes Additional Components for Dimming
  • Wide Dimming Ratio Allows High Contrast Ratio
    • Analog and PWM Dimming
  • Multi-Topology Architecture Provides Flexibility
    • Buck LED Driver for 1-to-2 LEDs When Operating of Automotive Battery Applications
    • Inverting Buck-Boost LED Driver for 3-to-5 LEDs When Operating from Automotive Battery Applications
  • Protection Features and Wide Temperature Range Increase System Reliability
    • -40°C to +125°C Operating Temperature Range
    • Short-Circuit, Overvoltage, and Thermal Protection
    • Active-Low FLT Flag for Fault Indication
MAX25610A
Synchronous Buck and Buck Boost LED Driver / DC-DC Converter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Step-Down (Buck) LED Drivers 4
MAX20050 PRODUCTION 2A Synchronous -Buck LED Drivers with Integrated MOSFETs
MAX20051 RECOMMENDED FOR NEW DESIGNS 2A Synchronous -Buck LED Drivers with Integrated MOSFETs
MAX20052 PRODUCTION 2A Synchronous -Buck LED Drivers with Integrated MOSFETs
MAX20053 PRODUCTION 2A Synchronous -Buck LED Drivers with Integrated MOSFETs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX25610BEVKIT

Evaluation Kit for the MAX25610B

Features and Benefits

  • 5V to 18V Input Voltage Range
  • Demonstrates Analog Dimming Control, Digital Dimming Control
  • Demonstrates External and Internal Current Sensing
  • Demonstrates LED Short and Open Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX25610B evaluation kit (EV kit) provides a proven design to evaluate the MAX25610B automotive highvoltage, high-brightness LED (HB LED) controller. The EV kit is set up for buck configuration and operates from a 5V to 18V DC supply voltage. The EV kit is configured to deliver up to 3A to one string of LEDs. The total voltage of the string can vary from 3V to 6V. The anode of the LED string should go to LEDBK+ terminal and the cathode to the LEDEXTBK- terminal for external sensing and LEDBK- for internal sensing.

Applications

  • Automotive Lighting Applications
  • Industrial Lighting Applications

MAX25610EVKIT

Evaluation Kit for the MAX25610A

Features and Benefits

  • 5V to 18V Input Voltage Range
  • Demonstrates Analog Dimming Control, Digital Dimming Control
  • Demonstrates External and Internal Current Sensing
  • Demonstrates LED Short and Open Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX25610 evaluation kit (EV kit) provides a proven design to evaluate the MAX25610A automotive high-voltage, high-brightness LED (HB LED) controller. The EV kit is set up for buck-boost configurations and operates from a 5V to 18V DC supply voltage. The EV kit is configured to deliver up to 1.1A to one string of LEDs. The total voltage of the string can vary from 3V to 16V. The anode of the LED string should go to the LED+ terminal and the cathode should go to the LEDEXT- terminal.

Applications

  • Automotive Lighting Applications
  • Industrial Lighting Applications

MAX25610BEVKIT
Evaluation Kit for the MAX25610B
MAX25610EVKIT
Evaluation Kit for the MAX25610A

Latest Discussions

Recently Viewed