MAX25510

PRODUCTION

4-Channel, Low-Voltage, 120mA LED Backlight Drivers with Integrated Boost Converter

Industry Best Efficiency, Integrated Boost Converter LED Driver

Part Models
4
1ku List Price
Starting From $0.82
Viewing:

Part Details

  • Operate down to 3V on Battery Input after Start-Up
    • Wide Boost Duty Cycle to Support Low Input Voltage
  • Boost or SEPIC Current-Mode DC-DC Controller
    • 400kHz to 2.2MHz Operating Frequency Range
    • Spread Spectrum Available
    • Can Be Synchronized to an External Clock
  • LED Current Sinks
    • Up to 120mA Output Current per String
    • Low OUT_ Regulation Voltage for Best Efficiency
    • Optional Phase-Shifting of Outputs
  • 16667:1 Dimming Ratio at 200Hz
  • NTC Input for LED Current Foldback
  • Analog Dimming Capable
  • Built-In Automatic Fading Functionality
  • FLTB Output Provides Diagnostic Information
    • Shorted or Open LEDs
    • Thermal Shutdown
    • Output Undervoltage
  • Compact, 4mm x 4mm TQFN Package
  • AEC-Q100 Grade 1
MAX25510
4-Channel, Low-Voltage, 120mA LED Backlight Drivers with Integrated Boost Converter
MAX25510-MAX25511 Simplified Block Diagram MAX25510/MAX25511 Functional Diagram MAX25510/MAX25511 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • MAX25510

IBIS Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

MAX25512EVKIT

Evaluation Kit for the MAX25510/MAX25511/MAX25512

Features and Benefits

  • Demonstrates Robustness the MAX25510, MAX25511, and MAX25512
  • Wide 3V to 36V Input Operating Range (Up to 40V Load Dump)
  • Powers High-Brightness (HB) LEDs (Up to Four Strings) for Medium-to-Large-Sized LCD Displays in Automotive and Display Backlight Applications
  • 400kHz to 2.2MHz Resistor-Programmable Switching Frequency with Spread-Spectrum Option
  • Phase-Shift Dimming Option
  • Demonstrates Cycle-by-Cycle Current Limit and Thermal-Shutdown Features
  • Demonstrates Wide Dimming Ratio
  • Demonstrates Hybrid Dimming for Better EMI and Acoustic Performance and Higher Dimming Ratio
  • Demonstrates Fade In/Out for Smooth Brightness Transition
  • Designed to Show Thermal Foldback Function
  • I2C Programmability (MAX25512 only)
  • Dedicated GUI
  • Proven PCB and Thermal Design
  • Fully Assembled and Tested

Product Details

The MAX25512 evaluation kit (EV kit) demonstrates the MAX25512 integrated 4-channel high-brightness LED driver with I2C interface for automotive displays, and its stand-alone mode counterparts, namely the MAX25510 and MAX25511. The EV kit operates from a DC supply voltage between 3V and 36V, and the switching frequency can be either set at 2.2MHz or at 400kHz. The EV kit can be configured to operate in stand-alone mode or in I2C mode. Spread-spectrum mode (SSM) is enabled by default for electromagnetic interference (EMI) improvement, but it can be disabled either by acting on a register bit (MAX25512) or by properly choosing the resistor to be connected to the SET pin (MAX25510 and MAX25511).

The EV kit demonstrates phase-shifted pulse-widthmodulation (PWM) dimming. Dimming can be performed either externally using a PWM signal applied to the DIM PCB pad or internally by programming the desired dimming frequency and individual duty cycle through I2C (MAX25512 only). The hybrid dimming feature can be enabled through a register bit to reduce EMI (MAX25512 only). The EV kit features a LED current foldback option either as a function of the temperature, by means of a negative temperature coefficient (NTC) sensor (not provided), or through analog dimming. I2C-programmable (MAX25512) or resistor-programmable (MAX25510 and MAX25511) automatic fading functionality is also available.

Finally, the EV kit demonstrates short-LED, open-LED, LED short to ground, boost output short to ground/undervoltage and overvoltage, and overtemperature-fault protection. For operation at switching frequencies other than 2.2MHz or 400kHz, the external components should be chosen according to the calculations in the IC data sheet.

The EV kit provides an I2C interface that can operate in conjunction with the MINIQUSB+* adapter board or a thirdparty I2C master. The EV kit also includes Windows®- compatible software that provides a simple graphical user interface (GUI) for exercising the features of the IC (MAX25512 only).

Note: The MAX25512 EV kit schematic and bill of materials (BOM) show only the MAX25512 (MAX25512ATG/V+) as U2, but there are no other differences if the MAX25512 is replaced by the MAX25510 (MAX25510ATGA/V+) or MAX25511 (MAX25511ATGA/V+).

*Note: To be ordered separately.

Applications

  • Automotive Central Information Displays
  • Automotive Head-Up Displays
  • Automotive Instrument Clusters

MAX25512EVKIT
Evaluation Kit for the MAX25510/MAX25511/MAX25512

Latest Discussions

Recently Viewed