MAX25276

PRODUCTION

36V, 600mA/1.2A Mini Buck Converter

Best-in-Class Ultra Low Mini Buck Ideal for Automotive Applications

Part Models
2
1ku List Price
Starting From $1.14
Viewing:

Part Details

  • Synchronous DC-DC Converter with Integrated FETs
    • MAX20075 = 0.6A IOUT
    • MAX20076/MAX25276 = 1.2A IOUT
  • 20ns Minimum On-Time Small Solution Size Saves Space
    • 2.1MHz Frequency
    • Programmable 1V to 10V Output for the Buck, or Fixed 5V/3.3V Options Available
    • Fixed 2.5ms Internal Soft-Start
    • Fixed Output Voltage with ±2% Output Accuracy (5V/3.3V), or Externally Resistor Adjustable (1V to 10V) with ±1.5% FB Accuracy
    • Innovative Current-Mode-Control Architecture Minimizes Total Board Space and BOM Count
  • PGOOD Output and High-Voltage EN Input Simplify Power Sequencing
  • Protection Features and Operating Range Ideal for Automotive Applications
    • 3.5V to 36V Operating VIN Range
    • 40V Load-Dump Protection
    • 99% Duty-Cycle Operation with Low Dropout
    • -40°C to +125°C Automotive Temperature Range
    • AEC-Q100 Qualified
MAX25276
36V, 600mA/1.2A Mini Buck Converter
MAX20075, MAX20076: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

Evaluation Kits

MAX20076EVKIT

Evaluation Kit for the MAX20075/MAX20075D/MAX20076/MAX20076D/MAX20076E/MAX25276/MAX25276D

Features and Benefits

  • 3.5V to 36V Input Supply Range
  • 5V or 3.3V Fixed Output Voltage, or Adjustable Between 1V and 10V
  • Delivers Up to 0.6A/1.2A Output Current
  • Frequency-Synchronization Input
  • Enable Input
  • Voltage-Monitoring PGOOD Output
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX20075 and MAX20076 evaluation kits (EV kit) provide a proven design to evaluate the MAX20075/ MAX20076/MAX25276 2.1MHz high-voltage mini-buck converters in a 12-pin TDFN package. All components are rated for the automotive temperature range. Various test points and jumpers are included for evaluation.

The EV kit comes with a MAX2007_ATCA/V+ installed, but can also be used to evaluate the MAX2007_ATCB/V+ or MAX2007_ATCC/V+ or MAX25276ATCA/VY+ with minimal U1 component changes.

Applications

  • Automotive
  • High-Voltage DC-DC Converters
  • Industrial

MAX20075EVKIT

Evaluation Kit for the MAX20075/MAX20075D/MAX20076/MAX20076D/MAX20076E/MAX25276/MAX25276D

Features and Benefits

  • 3.5V to 36V Input Supply Range
  • 5V or 3.3V Fixed Output Voltage, or Adjustable Between 1V and 10V
  • Delivers Up to 0.6A/1.2A Output Current
  • Frequency-Synchronization Input
  • Enable Input
  • Voltage-Monitoring PGOOD Output
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX20075 and MAX20076 evaluation kits (EV kit) provide a proven design to evaluate the MAX20075/ MAX20076/MAX25276 2.1MHz high-voltage mini-buck converters in a 12-pin TDFN package. All components are rated for the automotive temperature range. Various test points and jumpers are included for evaluation.

The EV kit comes with a MAX2007_ATCA/V+ installed, but can also be used to evaluate the MAX2007_ATCB/V+ or MAX2007_ATCC/V+ or MAX25276ATCA/VY+ with minimal U1 component changes.

Applications

  • Automotive
  • High-Voltage DC-DC Converters
  • Industrial

MAX20076EVKIT
Evaluation Kit for the MAX20075/MAX20075D/MAX20076/MAX20076D/MAX20076E/MAX25276/MAX25276D
MAX20075EVKIT
Evaluation Kit for the MAX20075/MAX20075D/MAX20076/MAX20076D/MAX20076E/MAX25276/MAX25276D

Latest Discussions

No discussions on max25276 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed