MAX22213

RECOMMENDED FOR NEW DESIGNS

36V, 3.8A Quad Half H-Bridge Drivers with Integrated Current Sense

Part Models
4
1ku List Price
Starting From $1.78

Part Details

  • Four Independent Half H-Bridge Drivers
    • 36V Maximum Operating Voltage
    • 0.25Ω RON (High Side + Low Side) at TA = +25°C
    • Fully Independent Half Bridge Control
  • Current Ratings per H-Bridge (TA= +25°C):
    • IMAX = 3.8A (Impulsive Current for Driving Capacitive Loads)
    • IRMS = 2A
  • Internal Current Sensing (ICS) Eliminates External Bulky Resistors and Improves Efficiency
    • Half Full-Scale (HFS) Pin to Improve Current-Control Accuracy in the Low-Current Range
  • Current-Sense Output Monitor
  • Fault Indicator Pin (FAULT)
  • Protections
    • Overcurrent Protection for Each Individual Channel (OCP)
    • Undervoltage Lockout (UVLO)
    • Thermal Shutdown TSD = +165°C
  • 5mm x 5mm, 32-Pin TQFN and 4.4mm x 9.7mm, 28-Pin TSSOP Packages
MAX22213
36V, 3.8A Quad Half H-Bridge Drivers with Integrated Current Sense
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
MAX22213EVKIT

Evaluation Kit for MAX22213

Features and Benefits

  • Easy Evaluation of the MAX22213
  • On-Board +3.3V Regulator to Drive the MAX22213 Logic Inputs
  • Test Points and Headers to Interface with the MAX22213 Logic Inputs and Current-Sense Outputs
  • Fully Assembled and Tested
  • Proven PCB Layout

Product Details

The MAX22213 evaluation kit (EV kit) provides a proven design to evaluate the +36V, 3.8A quad half H-bridge MAX22213 motor drivers. The MAX22213 can drive four solenoids, two brushed DC motors, one single stepper motor, or a combination of different loads. The MAX22213 IC integrates very low-impedance FETs in a quad H-bridge configuration with a typical RON (high-side plus low-side) of 0.25Ω. The EV kit features headers, test points, and terminal blocks to provide an interface to the MAX22213 motor drivers. The MAX22213 integrated current-sense output ISEN_ can be monitored using test points or can be connected to an external ADC using header J5. The MAX22213 EV kit operates from an input voltage of +4.5V to +36V (VM). An on-board +3.3V regulator U2 (MAX6765TTSD2+) provides a regulated +3.3V to drive the MAX22213 logic inputs. Terminal blocks J1 and J6 are installed to provide an interface for the high voltage, high current VM inputs, and motor driver outputs OUT_.

MAX22213EVKIT
Evaluation Kit for MAX22213

Latest Discussions

No discussions on MAX22213 yet. Have something to say?

Start a Discussion on EngineerZone®