MAX22210

RECOMMENDED FOR NEW DESIGNS

36V, 3.8A Stepper Motor Driver with Integrated Current Sense and 128 Microstep Indexer

Part Models
4
1ku List Price
Starting From $1.89

Part Details

  • Two H-Bridges with 36V Rating
    • Total RDS(ON) (HS + LS): 250mΩ at TA = +25°C (typ)
  • Current Ratings per H-Bridge (TA = +25°C, typ)
    • IMAX = 8AMAX (Impulsive Current for Driving Small Capacitive Loads)
    • IFS = 3AMAX (Full-Scale Current Setting for Internal Current-Drive Regulation)
    • IRMS = 2ARMS
  • Integrated Current Control
    • Full-Scale Current Configurable with External Resistance
    • One Logic Input (HFS) to Improve Current-Control Accuracy for Low Current Values
    • Internal Current Sensing (ICS) Eliminates External Bulky Resistors and Improves Efficiency
    • Built-In Control with 128 Microstep Indexer
      • STEP/DIR Interface
      • Integrated DAC and Lookup Table for Microstepping
    • Multiple Decay Modes (Slow, Mixed, Adaptive)
    • Configurable PWM OFF Time with External Resistance
  • Current-Sense Output (Current Monitor) (ISENA, ISENB)
  • Fault Indicator Pin (FAULT)
  • Protections
    • Overcurrent Protection (OCP) for Each Power FET
    • UVLO
    • Thermal Shutdown (TSD) TJ = +165°C
  • Available in 5mm x 5mm TQFN32 and 4mm x 9.7mm TSSOP28 Packages
MAX22210
36V, 3.8A Stepper Motor Driver with Integrated Current Sense and 128 Microstep Indexer
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
MAX22210EVKIT

Evaluation Kit for the MAX22210

Features and Benefits

  • Easy Evaluation of the MAX22210 Stepper-Motor Driver
  • On-Board MCU and GUI to Drive and Configure the MAX22210
    • Configurable Target Speed
    • Configurable Acceleration Profiles
    • Configurable Microstepping and Decay Modes
    • Motor-Coil Current Reporting
    • Configurable Full-Scale Current
  • On-Board +3.3V Regulator to Supply I/Os of the MAX22210
  • Perforated Board and Headers Allows for Separation of the MAX22210 Circuit
  • Windows® 7-, 8-, 10-Compatible Software
  • Fully Assembled and Tested
  • Proven PCB Layout

Product Details

The MAX22210 evaluation kit (EV kit) provides a proven design to evaluate the +36V, 3.8A (peak) two-phase stepper-motor driver. The MAX22210 EV kit can drive a single stepper motor and provides an on-board microcontroller (MCU) and GUI to drive the MAX22210’s inputs and configure the modes of operation. Microstep modes, decay modes, target speeds, and acceleration can also be configured using the GUI.

MAX22210EVKIT
Evaluation Kit for the MAX22210

Latest Discussions

No discussions on MAX22210 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed