MAX22208

RECOMMENDED FOR NEW DESIGNS

65V, 3.8A Quad Half H-Bridge Drivers with Integrated Current Sense

Part Models
4
1ku List Price
Starting From $2.49

Part Details

  • Four Independent Half H-Bridge Drivers
    • 65V Maximum Operating Voltage
    • 0.3Ω (typ) RON (High Side + Low Side) at TA = +25°C
    • Fully Independent Half-Bridge Control
  • Current Rating per H-Bridge (TA = +25°C):
    • IMAX = 3.8A (Impulse Current for Driving Capacitive Loads)
    • IRMS = 2A
  • Integrated Current Sensing (ICS) Eliminates External Bulky Resistors and Improves Efficiency
  • Current-Sense Output Monitor
  • Fault Indicator Pin (FAULT)
    • Overcurrent Protection for Each Individual Channel (OCP)
    • Undervoltage Lockout (UVLO)
    • Thermal Shutdown TSD = +155°C
  • 5mm x 7mm, 38-Pin TQFN and 4.4mm x 9.7mm, 38-Pin TSSOP Packages
MAX22208
65V, 3.8A Quad Half H-Bridge Drivers with Integrated Current Sense
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
MAX22208EVKIT

Evaluation Kit for the MAX22208

Features and Benefits

  • Easy Evaluation of the MAX22208
  • On-Board +3.3V Regulator to Drive the MAX22208 Logic Inputs
  • Test Points and Headers to Interface with the MAX22208 Logic Inputs and Current-Sense Outputs
  • Fully Assembled and Tested
  • Proven PCB Layout

Product Details

The MAX22208 evaluation kit (EV kit) provides a proven design to evaluate the +65V, 3.8A quad half H-bridge MAX22208 motor drivers. The MAX22208 can drive four solenoids, two brushed DC motors, one single stepper motor, or a combination of different loads. The MAX22208 IC integrates very low impedance FETs in a quad H-bridge configuration with a typical RON (high side plus low side) of 0.3Ω. The EV kit features headers, test points, and terminal blocks to provide an interface to the MAX22208 motor drivers. The MAX22208 integrated current-sense output ISEN_ can be monitored using test points or can be connected to an external ADC using header J5. The MAX22208 EV kit operates from an input voltage of +4.5V to +65V (VM). An on-board +3.3V regulator U2 (MAX6765TTSD2+) provides a regulated +3.3V to drive the MAX22208 logic inputs. Terminal blocks J1 and J6 are installed to provide an interface for the high voltage, high current VM inputs and motor driver outputs OUT_.

MAX22208EVKIT
Evaluation Kit for the MAX22208

Latest Discussions

Recently Viewed