MAX22202

RECOMMENDED FOR NEW DESIGNS

36V, 3.5A Brushed Motor Driver with Integrated Current Sense

Industry’s smallest Single Channel Brushed Motor Driver Solution

Part Models
2
1ku List Price
Starting From $0.92
Viewing:

Part Details

  • One Full H-Bridge with +36V Voltage Rating
  • Total RDS(ON) (High Side + Low Side): 300mΩ (typ) (TA = +25°C)
  • Current Ratings (+25°C typ)
    • IPEAK = 3.5A
    • IRMS = 2A
  • Configurable Current Drive Regulation (CDR) for Limiting Stall and Inrush Current
    • Configurable Off Time (tOFF) for CDR (MAX22201 only)
  • Lossless Integrated Current Sensing (ICS) Eliminates External Bulky Resistors and Saves Power
  • Current Sense Output (CSO) Function: A Replica of the Internally Sensed Current is Output on the ISEN Pin
  • Current Drive Regulation Monitor (CDROUT) (MAX22207 only)
  • Fault Indicator pin (FAULT)
  • Fully Integrated Charge Pump
  • Protections
    • Overcurrent Protection for Each Individual Channel (OCP)
    • Undervoltage Lockout (UVLO)
    • Thermal Shutdown (TSD) T = +165°C
    • ESD Protection 8kV HBM (OUT1 and OUT2 Pins)
  • Ultra-Small Package TDFN12 3mm x 3mm
MAX22202
36V, 3.5A Brushed Motor Driver with Integrated Current Sense
MAX22201/MAX22202/MAX22207 Simplified Block Diagram MAX22202 Circuit Diagram MAX22202 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
MAX22202EVKIT

Evaluation Kit for MAX22202

Features and Benefits

  • Easy Evaluation of the MAX22202
  • Configurable for External PWM or Adjustable On-Board PWM Input
  • Configurable RILIM Resistor to Adjust Integrated Current Limit Threshold
  • Configurable Decay Mode Using MODE Pin
  • Fully Assembled and Tested
  • Proven PCB Layout

Product Details

The MAX22202 evaluation kit (EV kit) provides a proven design to evaluate the MAX22202 brushed DC motor driver. The MAX22202 IC integrates very low impedance FETs in a full bridge configuration for use in 36V, 3.5A motor driver applications. The typical RON (high-side + low-side) of this configuration is 0.3Ω. The EV kit features headers, test points, and terminal blocks to provide an interface to the MAX22202 motor driver PWM inputs, current sense outputs, and power supply inputs and motor driver outputs. An on-board ICM7556 provides an onboard PWM generator with a fixed frequency of 16.5kHz and an adjustable duty cycle from 4% to 95%. The EV kit also allows the user to adjust the integrated current limiting using an on-board potentiometer.

MAX22201EVKIT

Evaluation Kit for the MAX22201

Features and Benefits

  • Easy Evaluation of the MAX22201
  • Configurable for External PWM or Adjustable On-Board PWM Input
  • Configurable RILIM Resistor to Adjust Integrated Current Limit Threshold
  • Configurable ROFF Resistor to Adjust OFF Time
  • Fully Assembled and Tested
  • Proven PCB Layout

Product Details

The MAX22201 evaluation kit (EV kit) provides a proven design to evaluate the MAX22201 brushed DC motor driver. The MAX22201 IC integrates very low impedance FETs in a full bridge configuration for use in 36V, 3.5A motor driver applications. The typical RON (high side + low side) of this configuration is 0.3Ω. The EV kit features headers, test points, and terminal blocks to provide an interface to the MAX22201 motor driver PWM inputs, current sense outputs, and power supply inputs and motor driver outputs. An on-board ICM7556 provides an onboard PWM generator with a fixed frequency of 16.5kHz and an adjustable duty cycle from 4% to 95%. The EV kit also allows the user to adjust the integrated current limiting using an on-board potentiometer.

Applications

  • Brushed DC Motor Drive
  • Latched Valves and Solenoids
  • Stepper Motor Drive (One Phase Only)

MAX22202EVKIT
Evaluation Kit for MAX22202
MAX22202EVKIT Board Photo Angle MAX22202EVKIT Board Photo Top MAX22202EVKIT Board Photo Bottom
MAX22201EVKIT
Evaluation Kit for the MAX22201

Latest Discussions

No discussions on max22202 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed