MAX2169

Multiband Tuner for Mobile Multimedia Applications

Mobile TV Tuner with Global Coverage Consumes Less Than 130mW

Part Details

  • +2.7V to +3.0V Supply Voltage Range
  • Zero-IF I/Q or Low-IF (DAB/T-DMB) Outputs
  • Integrated FM/VHF-III RF Bandpass Filter
  • DAB/T-DMB PDISS = 100mW
  • DVB-H PDISS < 17mW (at 10% Duty Cycle)
  • 2ms Turn-On Time
  • +38dB Digital ACPR (DVB-T/H)
  • +43dB Analog ACPR (DVB-T/H)
  • Low Noise Figure: < 2.8dB (typ) in UHF and L-Band
  • Small 6mm x 6mm Package or RF Tested Die
  • DAB VHF-III Sensitivity of -102dBm
MAX2169
Multiband Tuner for Mobile Multimedia Applications
Ask a Question

Documentation

Reliability Data 1

Technical Articles 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Product 3
MAX3580 Direct-Conversion TV Tuner
MAX2165 Single-Conversion DVB-H Tuner
MAX2163 ISDB-T 1-Segment Tuner
Radio Tuners 2
MAX2170 PRODUCTION Direct-Conversion to Low-IF Tuners for Digital Audio Broadcast
MAX2172 PRODUCTION Direct-Conversion to Low-IF Tuner for Digital Audio Broadcast
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX2169 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed