MAX2163

ISDB-T 1-Segment Tuner

Offers -99dBm to 0dBm Dynamic Range at Only 80mW Power Consumption

Viewing:

Part Details

  • Frequency Range
    • UHF: 470MHz to 806MHz (UHFIN)
  • Low Noise Figure: 3.2dB (typ)
  • High Dynamic Range: -99dBm to 0dBm
  • Optional UHF Tracking Filter
  • Integrated VCO and Frequency Synthesizer
  • Low LO Phase Noise: -87dBc/Hz at 10kHz
  • Integrated Variable BW Low-IF Filters
  • Greater Than 40dB Image Rejection
  • Single +2.4V to +3.47V Supply
  • Low Power: 80mW (typ) at +2.5V
  • 2-Wire I²C Serial-Control Interface
  • Low-Power Shutdown and Standby Modes
MAX2163
ISDB-T 1-Segment Tuner
MAX2163: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX2163EVKIT

Evaluation Kit for the MAX2163

Features and Benefits

  • Easy Evaluation of the MAX2163
  • 50Ω SMA Connectors
  • All Critical Peripheral Components Included
  • Fully Assembled and Tested
  • PC Control Software (Available at www.maximintegrated.com)

Product Details

The MAX2163 evaluation kit (EV kit) simplifies the testing and evaluation of the MAX2163 one-segment ISDB-T tuner. The EV kit is fully assembled and tested at the factory. Standard 50Ω SMA connectors are included on the EV kit for the input and output to allow quick and easy evaluation on the test bench.

This document provides a list of equipment required to evaluate the device, a straightforward test procedure to verify functionality, a description of the EV kit circuit, the circuit schematic, a bill of materials (BOM) for the kit, and artwork for each layer of the PCB.

Applications

  • Automotive
  • Cell Phone Mobile TV
  • Game Consoles
  • Home Audio
  • Personal Digital Assistants (PDAs)
  • Portable Audio Devices
  • Portable TV Devices

MAX2163EVKIT
Evaluation Kit for the MAX2163

Latest Discussions

No discussions on max2163 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed