MAX2165
Single-Conversion DVB-H Tuner
Single-Conversion DVB-H Tuner with On-Chip Cellular Blocking Filter and UHF Tracking Filter
Part Details
- 93mA (typ) Current Consumption from a Single +2.85V Supply Voltage
- 21mW (typ) Average Power Consumption at 8% Duty Cycle
- Direct-Conversion Architecture Eliminates IF-SAW Filter
- Integrated RF Tuneable Notch Filter for Operation in the Presence of Cellular Blockers
- Integrated DC Offset Correction Circuitry
- Integrated RF Notch Filter for Operation in the Presence of Up to -7dBm Cellular Blockers
- Extended UHF Band Operation
- 5mm x 5mm x 0.8mm, 28-Pin Thin QFN Package
The MAX2165 direct-conversion tuner IC is designed for handheld digital video broadcast (DVB-H) applications. The tuner covers a 470MHz to 780MHz input frequency range and features an I/Q baseband interface.
The MAX2165's direct-conversion architecture eliminates the need for an IF-SAW filter, allowing for reduced bill of materials cost. The design integrates a variable-gain, low-noise amplifier (LNA); a notch filter; an RF tracking filter; a quadrature mixer; a power detector; programmable baseband lowpass channel-selection filters; baseband variable-gain amplifiers (VGA); DC offset correction circuitry; and a complete fractional-N frequency synthesizer. The part is programmable through a 2-wire I²C-compatible serial interface.
The MAX2165 integrates a tuneable notch filter. This filter is designed to notch out interfering signals in the 830MHz to 950MHz frequency range to allow for operation in the presence of large cellular signals. Programmable baseband channel-selection filters allow for operation with 7MHz and 8MHz channels. Digital DC offset correction circuitry supports time-sliced operation by minimizing power-up time delay. The fractional-N synthesizer reduces VCO lock time and minimizes close-in phase noise, eliminating the need for power-hungry, phase-noise reduction algorithms.
The MAX2165 is available in a tiny, 5mm x 5mm x 0.8mm, 28-pin thin QFN package with an exposed paddle. It is specified for operation over the -40°C to +85°C extended temperature range.
Applications
- DMB-T/H Portable Devices
- DVB-H Handheld Receivers
- DVB-T Portable Devices
- ISDB-T Receivers (13 Segment)
Documentation
Data Sheet 1
Design Note 2
Technical Articles 2
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Product 5 | ||
MAX2161 | ISDB-T 1- and 3-Segment Low-IF Tuners | |
MAX3580 | Direct-Conversion TV Tuner | |
MAX2171 | Direct-Conversion to Low-IF Tuners for Digital Audio Broadcast | |
MAX2162 | ISDB-T 1- and 3-Segment Low-IF Tuners |
MAX2160 | ISDB-T Single-Segment Low-IF Tuners | |
Radio Tuners 1 | ||
MAX2170 | PRODUCTION | Direct-Conversion to Low-IF Tuners for Digital Audio Broadcast |
Latest Discussions
No discussions on MAX2165 yet. Have something to say?
Start a Discussion on EngineerZone®