MAX20860A

PRODUCTION

Dual-Phase 60A, 16V, Scalable Step-Down Regulator with PMBus and AVSBus

Part Models
2
1ku List Price
Starting From $7.00

Part Details

  • High Power Density with Low Component Count
    • Dual-Phase Operation
    • Compact 4.25mm x 10mm, 36-Pin, FC2QFN Package
    • Internal Compensation
    • Single-Supply Operation with Integrated LDO for Bias Generation
  • Wide Operating Range
    • Scalable to up to Four-Phase Operation with External Power Stages
    • 5V to 16V Input Voltage Range
    • 0.4V to 5.8V Output Voltage Range
    • 308kHz to 2MHz Configurable SwitchingFrequency
    • -40°C to +125°C Junction Temperature Range
  • Optimized Performance and Efficiency
    • 93% Peak Efficiency with VDDH = 12V and VOUT = 1.2V
    • High Efficiency with Optional External Bias InputSupply
    • AMS to Improve Load-Transient Response
    • Differential Remote Sense
  • PMBus and AVSBus Interfaces
    • Adaptive Voltage Scaling of 0.4V to 0.8V Reference Range
    • PMBus Telemetry of Output Current, OutputVoltage, Input Voltage, and Junction Temperature
MAX20860A
Dual-Phase 60A, 16V, Scalable Step-Down Regulator with PMBus and AVSBus
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
MAX20860AEVKIT

Evaluates: MAX20860A

Features and Benefits

  • 5V to 16V Input Voltage Range
  • 0.4V to 5.8V Output Voltage Range
  • 308kHz to 2MHz Switching Frequency
  • High Efficiency and Power Density
  • Low Component Count
  • Single-Output 2-Phase Operation (Optional 3-Phase or 4-Phase Operation with External Power Stages)
  • PMBus and AVSBus Protocol Support
  • Optimized Performance
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX20860A evaluation kit (EV kit) is a reference platform designed for the evaluation of the MAX20860A, a dual-phase, compact, fully integrated, highly efficient, step-down DC-DC switching regulator IC. The IC is packaged in a 36-pin, 4.25mm x 10mm FC2QFN. The MAX20860A is a 60A capable point-of-load (PoL) regulator that can pair with external smart power stages to increase the load current delivery capability, up to 90A or 120A. For more information, refer to the MAX20860A IC data sheet.

The EV kit is a fully assembled and tested PCB implementation of the MAX20860A. Jumper pins, test points, and input/output connectors are included to provide a flexible and convenient use for a wide range of applications.

MAX20860AEVKIT
Evaluates: MAX20860A

Latest Discussions

No discussions on MAX20860A yet. Have something to say?

Start a Discussion on EngineerZone®