MAX20840T

PRODUCTION

40A, 2MHz, 2.7V to 16V Integrated Step-Down Switching Regulator with PMBus

Part Models
2
1ku List Price
Starting From $4.33

Part Details

  • High Power Density with Low Component Count
    • Compact 4.3mm x 6.55mm, 16-Pin FC2QFN Package
    • Internal Compensation
    • Single-Supply Operation with Integrated LDO for Bias Generation
  • Wide Operating Range
    • 2.7V to 16V Input Voltage Range
    • 0.4V to 5.8V Output Voltage Range
    • 500kHz to 2MHz Configurable SwitchingFrequency
    • -40°C to +125°C Junction Temperature Range
  • Optimized Performance and Efficiency
    • 94.5% Peak Efficiency with VDDH = 12V andVOUT = 1.8V
    • High Efficiency with Optional External Bias Input Supply
    • AMS to Improve Load-Transient Response
    • Differential Remote Sense
  • PMBus Interfac
    • Adaptive Voltage Scaling of 0.4V to 0.8V Reference Range
    • PMBus Telemetry of Output Current, OutputVoltage, Input Voltage, and Junction Temperature
MAX20840T
40A, 2MHz, 2.7V to 16V Integrated Step-Down Switching Regulator with PMBus
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

Evaluation Kits

eval board
MAX20840TEVKIT

Evaluation Kit for MAX20840T

Features and Benefits

  • Wide 2.7V to 16V Input Voltage Range
  • 0.4V to 5.8V Output Voltage Range
  • Selectable: Switching Frequency, OCP Threshold, DEM Feature, DCM Mode, Voltage Loop Gain, andPMBus Address
  • High Efficiency and Power Density
  • Low Component Count
  • Proven PCB Layout
  • Fully Assembled and Tested for Basic Functionality

Product Details

The MAX20840T evaluation kit (EV kit) is a reference design platform designed for evaluation of the MAX20840T single-output, fully integrated, highly efficient, step-down DC-DC switching regulators with a PMBus™ interface. The MAX20840T have an internal 1.8V LDO output to power the gate drives (VCC) and internal circuitry (AVDD). The devices also have an optional LDO input pin (LDOIN), allowing connection from a 2.5V to 5.5V bias input supply for optimized efficiency. The EV kit is capable of delivering up to 40A to the load. The EV kit package is a fully assembled and tested multilayer PCB implementation of high efficiency and high power density.

The selection of key converter configuration parameters acting on two external resistors allows the design flexibility to match several application scenario requirements.

Refer to the MAX20840T IC data sheet for detailed information regarding the description, features, benefits, and parameters.

MAX20840TEVKIT
Evaluation Kit for MAX20840T

Latest Discussions

No discussions on MAX20840T yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed