MAX20830

RECOMMENDED FOR NEW DESIGNS

30A, 2MHz, 2.7V to 16V Integrated Step-Down Switching Regulator with PMBus

Part Models
4
1ku List Price
Starting From $4.07

Part Details

  • High Power Density with Low Component Count
    • Compact 4.3mm x 6.55mm, 16-Pin FC2QFNPackage
    • Internal Compensation
    • Single Supply Operation with Integrated LDO for Bias Generation
  • Wide Operating Range
    • 2.7V to 16V Input Voltage Range
    • 0.4V to 5.8V Output Voltage Range
    • 500kHz to 2MHz Configurable Switching Frequency
    • -40°C to +125°C Junction Temperature Range
  • Optimized Performance and Efficiency
    • 94.5% Peak Efficiency with VDDH = 12V and VOUT = 1.8V
    • High Efficiency with Optional External Bias Input Supply
    • AMS to Improve Load-Transient Response
    • Differential Remote Sense
  • PMBus Interface
    • Adaptive Voltage Scaling of 0.4V to 0.8VReference Range
    • PMBus Telemetry of Output Current, Output Voltage, Input Voltage, and Junction Temperature
MAX20830
30A, 2MHz, 2.7V to 16V Integrated Step-Down Switching Regulator with PMBus
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

LTpowerPlay®

LTpowerPlay® is a powerful, Windows-based development environment supporting Linear Technology's Digital Power System Management (PSM) products.

Open Tool

Evaluation Kits

eval board
MAX20830EVKIT

MAX20830 Evaluation Board

Features and Benefits

  • Wide 2.7V to 16V Input Voltage Range
  • 0.4V to 5.8V Output Voltage Range
  • Selectable: Switching Frequency, OCP Threshold, DEM Feature, DCM Mode, Voltage Loop Gain, and PMBus Address
  • High Efficiency and Power Density
  • Low Component Count
  • Proven PCB Layout
  • Fully Assembled and Tested for Basic Functionality

Product Details

The MAX20830 evaluation kit (EV kit) is a reference design platform designed for evaluation of the MAX20830/MAX20830T single-output, fully integrated, highly efficient, step-down DC-DC switching regulators with a PMBus interface. The MAX20830/MAX20830T have an internal 1.8V LDO output to power the gate drives (VCC) and internal circuitry (AVDD). The devices also have an optional LDO input pin (LDOIN), allowing connection from a 2.5V to 5.5V bias input supply for optimized efficiency. The EV kit is capable of delivering up to 30A to the load. The EV kit package is a fully assembled and tested multilayer PCB implementation of high efficiency and high-power density.

The selection of key converter configuration parameters acting on two external resistors allows the design flexibility to match several application scenario requirements. Refer to the MAX20830 IC data sheet for detailed information regarding the description, features, benefits, and parameters.

eval board
MAX20830TEVKIT

MAX20830 Evaluation Board

Features and Benefits

  • Wide 2.7V to 16V Input Voltage Range
  • 0.4V to 5.8V Output Voltage Range
  • Selectable: Switching Frequency, OCP Threshold, DEM Feature, DCM Mode, Voltage Loop Gain, and PMBus Address
  • High Efficiency and Power Density
  • Low Component Count
  • Proven PCB Layout
  • Fully Assembled and Tested for Basic Functionality

Product Details

The MAX20830 evaluation kit (EV kit) is a reference design platform designed for evaluation of the MAX20830/MAX20830T single-output, fully integrated, highly efficient, step-down DC-DC switching regulators with a PMBus interface. The MAX20830/MAX20830T have an internal 1.8V LDO output to power the gate drives (VCC) and internal circuitry (AVDD). The devices also have an optional LDO input pin (LDOIN), allowing connection from a 2.5V to 5.5V bias input supply for optimized efficiency. The EV kit is capable of delivering up to 30A to the load. The EV kit package is a fully assembled and tested multilayer PCB implementation of high efficiency and high-power density.

The selection of key converter configuration parameters acting on two external resistors allows the design flexibility to match several application scenario requirements. Refer to the MAX20830 IC data sheet for detailed information regarding the description, features, benefits, and parameters.

MAX20830EVKIT
MAX20830 Evaluation Board
MAX20830TEVKIT
MAX20830 Evaluation Board

Latest Discussions

Recently Viewed