MAX20828T

RECOMMENDED FOR NEW DESIGNS

Dual-Output 8A, 3MHz, 2.7V-16V Step Down Switching Regulator

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • High-Power Density with Low Component Count
    • Dual-Output or Dual-Phase Operation
    • Single-Supply Operation with Integrated LDO for Bias Generation
    • Optional 2.5V to 5.5V External Bias for Higher Efficiency
    • Compact 3.5mm x 4.6mm, 21-Pin, FC2QFN Package
    • Internal Compensation
  • Wide Operating Range
    • 2.7V to 16V Input Voltage Range
    • 0.5V to 5.8V Output Voltage Range
    • 500kHz to 3MHz Configurable Switching Frequency
    • -40°C to +125°C Junction Temperature Range
    • Three Pin-Strap Programming Pins to Select Different Configurations
    • Independent Enable and Power Good for each Output
  • Optimized Performance and Efficiency
    • 92.5% Peak Efficiency with VDDH = 12V, VOUT = 1.8V, and fSW = 1MHz
    • Interleaved 180° Out-of-Phase Operation
    • Selectable AMS to Improve Load Transient
    • Selectable DCM to Improve Light Load Efficiency
    • Active Current Balancing for Dual-Phase Operation
MAX20828T
Dual-Output 8A, 3MHz, 2.7V-16V Step Down Switching Regulator
MAX20828T Block Diagram MAX20828T Simplified Application Circuit MAX20828T Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

Evaluation Kits

eval board
MAX20828TEVKIT

MAX20828T Evaluation Kit

Features and Benefits

  • 2.7V to 16V Input Voltage Range
  • 0.5V to 5.8V Output Voltage Range
  • High Efficiency and Power Density
  • Low Component Count
  • Dual-Output or Single-Output Dual-Phase Operation
  • Optimized Performance
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX20828T evaluation kit (EV kit) is a reference platform designed for the evaluation of the MAX20828T, a dual-output, compact, low-cost, fully integrated, highly efficient, step-down DC-DC switching regulator IC. The IC is in a 21-pin, 3.5mm x 4.6mm, 0.5mm pitch, FC2QFN package. This EV kit can deliver up to 8A load per output. The two outputs can be connected as a single-output, dual-phase regulator that supports up to 16A load current. For more information, refer to the MAX20828T IC data sheet.

The EV kit comprises a fully assembled and tested PCB implementation of the MAX20828T. The jumper pins, test points, and the input/output connectors are included to provide a flexible and convenient use in a wide range of applications.

MAX20828TEVKIT
MAX20828T Evaluation Kit
MAX20828TEVKIT Angle MAX20828TEVKIT Top MAX20828TEVKIT Bottom

Latest Discussions

No discussions on max20828t yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed