MAX20810

RECOMMENDED FOR NEW DESIGNS

10A, 2MHz, 2.7V to 16V Integrated Step-Down Switching Regulator with PMBus

Shrink your power designs with industry’s smallest and fastest 10A step down switching regulator with PMBus

Part Models
2
1ku List Price
Starting From $2.93

Part Details

  • High Power Density with Low Component Count
    • Compact 4.3mm × 6.55mm, 16 PIN, FC2QFN Package
    • Internal Compensation
    • Single-Supply Operation with Integrated LDO for Bias Generation
  • Wide Operating Range
    • 2.7V to 16V Input Voltage Range
    • 0.4V to 5.8V Output Voltage Range
    • 500kHz to 2MHz Configurable Switching Frequency
    • −40°C to +125°C Junction Temperature Range
  • Optimized Performance and Efficiency
    • 93.8% Peak Efficiency with VDDH = 12V and VOUT = 1.8V
    • High Efficiency with Optional External Bias Input Supply
    • AMS to Improve Load Transient Response
    • Differential Remote Sense
  • PMBus Interface
    • Adaptive Voltage Scaling of 0.4V to 0.8V Reference Range
    • PMBus Telemetry of Output Current, Output Voltage, Input Voltage, and Junction Temperature
MAX20810
10A, 2MHz, 2.7V to 16V Integrated Step-Down Switching Regulator with PMBus
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
MAX20710 PRODUCTION Integrated, Step-Down Switching Regulator with PMBus
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

SIMPLIS Models 1

LTpowerPlay®

LTpowerPlay® is a powerful, Windows-based development environment supporting Linear Technology's Digital Power System Management (PSM) products.

Open Tool

Evaluation Kits

eval board
MAX20810EVKIT

Evaluation Kit for MAX20810

Features and Benefits

  • Wide 2.7V to 16V Input Voltage Range
  • 0.4V to 5.8V Output Voltage Range
  • Selectable: Switching Frequency, OCP Threshold, DEM Feature, DCM Mode, Voltage Loop Gain and PMBus Address
  • High Efficiency and Power Density
  • Low Component Count
  • Proven PCB Layout
  • Fully Assembled and Tested for Basic Functionality

Product Details

The MAX20810 evaluation kit (EV kit) is a reference design platform designed for evaluation of the MAX20810, a single-output, fully integrated, highly efficient, step-down DC-DC switching regulator with PMBus™ interface. The MAX20810 has an internal 1.8V LDO output to power the gate drives (VCC) and internal circuitry (AVDD). The device also has an optional LDO input pin (LDOIN), allowing connection from a 2.5V to 5.5V bias input supply for optimized efficiency. The EV kit is capable to deliver up to 10A to the load. The EV kit package is a fully assembled and tested multilayer PCB implementation of high efficiency and high-power density.

The selection of key converter configuration parameters, acting on two external resistors, allows design flexibility to match several application scenario requirements.

Refer to the MAX20810 IC data sheet for detailed information regarding the description, features, benefits, and parameters.

MAX20810EVKIT
Evaluation Kit for MAX20810

Latest Discussions

No discussions on MAX20810 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed