MAX2081

Full Octal Ultrasound Receiver with Integrated T/R Switch

Only Ultrasound Receiver with Integrated T/R Switch and Input Coupling Caps-Saves 40% Board Space for a 64- or 128-Channel System

Viewing:

Part Details

  • Minimizes PCB Area and Design Cost
    • 8 Full Channels of LNA, VGA, AAF, 12-Bit ADC, Digital HPF, CWD Mixer Beamformer, and T/R Switch in a Small, 10mm × 16mm CTBGA Package
  • Improves System Sensitivity
    • Ultra-Low Full-Channel Noise Figure of 2.8dB at RS = RIN = 200Ω
  • Improves System Dynamic Range
    • 76.2dBFS Image Path SNR Over 2MHz Bandwidth at fRF = 5MHz
    • 137dBFS/Hz Image Path SNR at 1kHz Offset from fRF = 5MHz
  • Consumes Less Power
    • Ultra-Low Power of Only 130mW per Full Channel in Imaging Mode at 50Msps
  • Selectable Active Input Impedance Matching of 50Ω, 100Ω, 200Ω, and 1kΩ
  • Programmable VGA Output Clamp
  • Integrated Selectable 3-Pole 9MHz, 10MHz, 15MHz, and 18MHz Butterworth Anti-Alias Filter
  • Programmable, Digital Highpass, 2-Pole Filter
  • Serial LVDS Digital Outputs
  • Fast Recovery Low-Power Modes (< 2µs)
  • Separate Channel I/Q CWD Mixers for Improved Dynamic Range and Sensitivity
MAX2081
Full Octal Ultrasound Receiver with Integrated T/R Switch
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Product 4
MAX2077 NOT RECOMMENDED FOR NEW DESIGNS Octal-Channel Ultrasound Front-End
MAX2078 NOT RECOMMENDED FOR NEW DESIGNS Octal-Channel Ultrasound Front-End with CW Doppler Mixers
MAX2079 PRODUCTION Low-Power, High-Performance, Fully Integrated Octal Ultrasound Receiver (Octal LNA, VGA, AAF, ADC, and CWD Beamformer)
MAX2082 PRODUCTION Low-Power, High-Performance Octal Ultrasound Transceiver with Integrated AFE, Pulser, T/R Switch, and CWD Beamformer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max2081 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed