MAX20754

PRODUCTION

Dual-Output, Configurable Multiphase Power-Supply Controller with PMBus Interface and Internal Buck Converter

Highly Versatile PMBus-Compatible, Dual-Output, Multiphase Power-Supply Controller Drives up to Six Power-Stage Devices

Part Models
4
1ku List Price
Starting From $5.24
Viewing:

Part Details

  • Versatile and Flexible Controller
    • Generates Up to Six PWM Signals
    • Single- or Dual-Voltage Output with Flexible Phase Assignment
    • 0.5V to 2.0V Output-Voltage Range (MAX20754ETMA1+)
    • 0.25V to 2.0V Output-Voltage Range (MAX20754ETMA2+)
    • 4.5V to 16V Input-Voltage Range
    • 300kHz to 800kHz Switching Frequency Range
  • High-Power Density in a Small Overall Solution Size
    • Supports Coupled-Inductor Technology
    • Advanced Modulation Scheme Improves Transient Response
    • High-Loop Bandwidth Reduces Output-Capacitance Requirements
    • 48-Pin (7mm x 7mm) TQFN Package
    • Phase-Current Steering for Thermal Balancing
    • Efficient Integrated Internal Switching Regulator Powers Controller and Power Stages
  • Simple System Configuration
    • Four External Resistors Set Output Voltage, Bus Address, Switching Frequency, and Current Limit
  • Comprehensive PMBus Configuration, Control, and Telemetry
    • Compatible with PMBus Standard, Revision 1.3
    • 10kHz to 1MHz Bus Speed
    • PMBus Command Settings Stored in Nonvolatile Memory
    • Accurate Current, Voltage, and Temperature Reporting
MAX20754
Dual-Output, Configurable Multiphase Power-Supply Controller with PMBus Interface and Internal Buck Converter
MAX20754 Functional Diagram MAX20754 Circuit Diagram MAX20754 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
MAX20754EVKIT7

Evaluation Kit for the MAX20754 and MAX20790

Features and Benefits

  • Optimized for Single +10V to +16V Supply
    • Onboard +3.3V Regulator (MAX17501)
  • Generates Two Independent Outputs
    • Output 1: 4-Phase, 1V, 150A
    • Output 2: 2-Phase, 1V, 75A
  • 500kHz Switching Frequency
  • Independent Enable Switches
  • PMBus Configuration and Control
    • Compatible with Maxim’s PowerTool™ GUI
    • Easy Connection to PC Using MAXPOWERTOOL002 USB-to-SMBus Interface (order separately)
  • Status LEDs
    • Power-Good
    • Power-Stage Fault
    • SMBus Alert
  • Proven PCB Layout
  • Compensation Scheme Optimized for High Bandwidth
  • Fully Tested and Assembled

Product Details

This MAX20754EVKIT7 evaluation kit (EV kit) demonstrates the MAX20754 PMBus™-compatible dual-output multiphase power-supply controller. The controller generates six pulse-width modulated (PWM) control signals, or “phases.” The MAX20754EVKIT7 EV kit is a two-output design, with four phases assigned to Output 1 and the remaining two phases assigned to Output 2. Both outputs use coupled inductor topologies. Coupled inductors reduce the effective inductor value and size without excessive ripple current, reducing required output capacitance, and improving transient response.

The EV kit also demonstrates the MAX20790 power-stage device; there are six MAX20790 devices, one per phase.

Applications

  • ASICs, DSPs, and FPGAs
  • Communication, Networking, Servers, and Storage Equipment
  • DDR Memory
  • Microprocessor Chipsets

eval board
MAXPOWERTOOL002

USB-to-PMBus Interface Dongle for Power Products

Product Details

The MAXPOWERTOOL002# is an interface adapter between a host PC (IBM™-compatible) and Analog Devices' PMBus compatible eval boards for power solutions such as hot swaps, 12V multiphase controllers, and 12V point of load devices. The interface to the host PC is a standard type-A to mini-B USB cable. The interface to the eval board is through a 16-pin ribbon cable that carries the PMBus commands.

The MAXPOWERTOOL002# is intended to be used with Analog Devices’s Digital PowerTool GUI, and it works with the following devices: MAX20751, MAX20754, MAX20710, MAX20730, MAX20743, MAX20734, MAX20796, MAX20810, MAX20815, MAX16550, MAX16545B/C.

eval board
MAX20754EVKIT8

Evaluation Kit for the MAX20754/MAX20790

Features and Benefits

  • Optimized for Single +10V to +16V Supply
    • Onboard +3.3V Regulator (MAX17501)
  • Generates One Output
    • Output: 6-Phase, 1V, 225A
  • 500kHz Switching Frequency
  • Enable Switch
  • PMBus Configuration and Control
    • Compatible with Maxim’s PowerTool™ GUI
    • Easy Connection to PC Using MAXPOWERTOOL002 USB-to-SMBus Interface (order separately)
  • Status LEDs
    • Power-Good
    • Power-Stage Fault
    • SMBus Alert
  • Proven PCB Layout
  • Compensation Scheme Optimized for High Bandwidth
  • Fully Tested and Assembled

Product Details

This MAX20754EVKIT8 evaluation kit (EV kit) demonstrates the MAX20754 PMBus™-compatible dual-output multiphase power-supply controller. The controller generates six pulse-width modulated (PWM) control signals, or “phases.” The MAX20754EVKIT8 EV kit is a single-output design, with all six phases assigned to one output. The output uses coupled inductor topologies. Coupled inductors reduce the effective inductor value and size without excessive ripple current, reducing required output capacitance, and improving transient response.

The EV kit also demonstrates the MAX20790 power-stage device; there are six MAX20790 devices, one per phase.

Applications

  • ASICs, DSPs, and FPGAs
  • Communication, Networking, Servers, and Storage Equipment
  • DDR Memory
  • Microprocessor Chipsets

MAX20754EVKIT6

Evaluation Kit for the MAX20754 and MAX20766

Features and Benefits

  • Optimized for Single +10V to +16V Supply
    • Onboard +3.3V Regulator (MAX17501)
  • Generates Two Independent Outputs
    • Output 1: 4-Phase, 1V, 100A
    • Output 2: 2-Phase, 1V, 50A
  • 500kHz Switching Frequency
  • Independent Enable Switches
  • PMBus Configuration and Control
    • Compatible with Maxim’s PowerTool™ GUI
    • Easy Connection to PC Using MAXPOWERTOOL002# (order separately)
  • Status LEDs
    • Power-Good
    • Power-Stage Fault
    • SMBus Alert
  • Proven PCB Layout
  • Compensation Scheme Optimized for High Bandwidth
  • Fully Tested and Assembled

Product Details

This evaluation kit demonstrates the MAX20754 PMBus™ compatible, dual-output, multiphase power-supply controller. The controller generates six pulse-width modulated (PWM) control signals, or “phases.” The MAX20754 evaluation kit (EV kit) is a two-output design, with four phases assigned to output 1 and the remaining two phases assigned to output 2. Both outputs use coupled inductor topologies. Coupled inductors reduce the effective inductor value and size without excessive ripple current, reducing required output capacitance, and improving transient response.

The EV kit also demonstrates the MAX20766 power-stage device. There are six MAX20766 devices, one per phase.

Applications

  • ASICs, DSPs, and FPGAs
  • Communication, Networking, Servers, and Storage Equipment
  • DDR Memory
  • Microprocessor Chipsets

MAX20754EVKIT7
Evaluation Kit for the MAX20754 and MAX20790
MAX20754EVKIT7: Board Photo
MAXPOWERTOOL002
USB-to-PMBus Interface Dongle for Power Products
MAXPOWERTOOL002 Image Photo
MAX20754EVKIT8
Evaluation Kit for the MAX20754/MAX20790
MAX20754EVKIT8: Board Photo
MAX20754EVKIT6
Evaluation Kit for the MAX20754 and MAX20766

Latest Discussions

Recently Viewed