MAX2057

PRODUCTION

1300MHz to 2700MHz Variable-Gain Amplifier with Analog Gain Control

High-Performance RF VGA with 42dB of Linearly Controlled Dynamic Range and Constant OIP3 of 37dBm

Part Models
2
1ku List Price
Starting From $9.14

Part Details

  • 1300MHz to 2700MHz RF Frequency Range†
  • 37dBm Constant OIP3 (Over All Gain Settings)
  • 23.8dBm Output 1dB Compression Point
  • 15.5dB Typical Gain at Maximum Gain Setting
  • 0.5dB Gain Flatness Over 100MHz Bandwidth
  • 6dB Noise Figure at Maximum Gain Setting (Using 1 Attenuator)
  • Two Gain-Control Ranges: 21dB and 42dB
  • Analog Gain Control
  • Single +5V Supply Voltage
  • Pin Compatible with MAX2056, 800MHz to 1000MHz RF VGA
  • External Current-Setting Resistors Provide Option for Operating VGA in Reduced-Power/Reduced-Performance Mode
  • Lead-Free Package Available
MAX2057
1300MHz to 2700MHz Variable-Gain Amplifier with Analog Gain Control
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog Control Variable Gain Amplifiers (VGAs) 1
MAX2056 PRODUCTION 800MHz to 1000MHz Variable-Gain Amplifier with Analog Gain Control
Digital Control VGAs 2
MAX2027 PRODUCTION IF Digitally Controlled Variable-Gain Amplifier
MAX2055 PRODUCTION Digitally Controlled, Variable-Gain, Differential ADC Driver/Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX2057EVKIT

Evaluation Kit for the MAX2057

Features and Benefits

  • Analog Gain Control
  • Up to 42dB Gain-Control Range
  • 1700MHz to 2500MHz Frequency Range
  • Fully Assembled and Tested
  • Input and Output Internally Matched to 50Ω Over Entire Band Of Operation
  • 50Ω SMA Inputs and Outputs for Easy Testing of All MAX2057 Features
  • Product Details

    The MAX2057 evaluation kit (EV kit) simplifies evaluation of the MAX2057 general-purpose, high-performance, variable-gain amplifier with analog gain control. The EV kit is fully assembled and tested at the factory. Standard 50Ω SMA connectors are included at the input and output of the EV kit to allow quick and easy evaluation on the test bench.

    This data sheet provides a list of equipment required to evaluate the device, a straightforward test procedure to verify functionality, a circuit schematic for the kit, a bill of materials (BOM) for the kit, and artwork for each layer of the PC board.

    Applications

    • Automated Test Equipment (ATE)
    • Broadband Systems
    • cdmaOne™ and cdma2000® Base-Station Transmitters and Power Amplifiers
    • DCS 1800/PCS 1900 2G and 2.5G EDGE Base-Station Transmitters and Power Amplifiers
    • Digital and Spread-Spectrum Communication Systems
    • Microwave Terrestrial Links
    • PHS/PAS Base-Station Transmitters and Power Amplifiers
    • Receiver Gain Control
    • Transmitter Gain Control
    • Transmitters and Power Amplifiers
    • Transmitters and Power Amplifiers
    • UMTS/WCDMA and Other 3G Base-Station

    MAX2057EVKIT
    Evaluation Kit for the MAX2057

    Latest Discussions

    No discussions on MAX2057 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed