MAX2056
PRODUCTION800MHz to 1000MHz Variable-Gain Amplifier with Analog Gain Control
High-Performance RF VGA with 44dB of Linearly Controlled Dynamic Range and Constant OIP3 of 39dBm
- Part Models
- 2
- 1ku List Price
- price unavailable
Part Details
The MAX2056 general-purpose, high-performance variable-gain amplifier (VGA) is designed to operate in the 800MHz to 1000MHz frequency range†. This device features 15.5dB of gain, 4.5dB of noise figure, and an output 1dB compression point of 23.5dBm. The MAX2056 also provides an exceptionally high OIP3 level of 39dBm, which is maintained over the entire attenuation range. In addition, the on-chip analog attenuators yield infinite control and high attenuation accuracy over selectable 22dB or 44dB control ranges. Each of these features makes the MAX2056 an ideal VGA for cellular band GSM, cdma2000, W-CDMA, and iDEN® transmitter and power amplifier AGC circuits.
The MAX2056 is pin compatible with the MAX2057 1700MHz to 2500MHz VGA, making this family of amplifiers ideal for applications where a common PC board layout is used for both frequency bands.
The MAX2056 operates from a single +5V supply and is available in a compact 36-pin thin QFN package (6mm x 6mm x 0.8mm) with an exposed pad. Electrical performance is guaranteed over the extended -40°C to +85°C temperature range.
Applications
- ±10V from +5V Logic Supply
- Automated Test Equipment (ATE)
- Broadband Systems
- Cellular cdmaOne™, cdma2000®, and Integrated Digital Enhanced Network Base-Station Transmitter
- Digital and Spread-Spectrum Communication Systems
- GSM 850/GSM 900 2G and 2.5G EDGE Base-Station Transmitters and Power Amplifiers
- Microwave Terrestrial Links
- Receiver Gain Control
- Transmitter Gain Control
- WCDMA 850MHz and Other 3G Base-Station Transmitters and Power Amplifiers
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX2056ETX+ | 36-LFCSP-6X6X0.75 | ||
MAX2056ETX+T | 36-LFCSP-6X6X0.75 |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Analog Control Variable Gain Amplifiers (VGAs) 1 | ||
MAX2057 | PRODUCTION | 1300MHz to 2700MHz Variable-Gain Amplifier with Analog Gain Control |
Digital Control VGAs 2 | ||
MAX2027 | PRODUCTION | IF Digitally Controlled Variable-Gain Amplifier |
MAX2055 | PRODUCTION | Digitally Controlled, Variable-Gain, Differential ADC Driver/Amplifier |
Evaluation Kits
Latest Discussions
No discussions on MAX2056 yet. Have something to say?
Start a Discussion on EngineerZone®