MAX2055

PRODUCTION

Digitally Controlled, Variable-Gain, Differential ADC Driver/Amplifier

Industry's First Low-Distortion, IF Differential ADC Driver with Digitally Selectable Gain

Part Models
2
1ku List Price
Starting From $7.92

Part Details

  • 30MHz to 300MHz Frequency Range
  • Single-Ended-to-Differential Conversion
  • -3dB to +20dB Variable Gain
  • 40dBm Output IP3 (at All Gain States and 70MHz)
  • 2nd Harmonic -76dBc
  • 3rd Harmonic -69dBc
  • Noise Figure: 5.8dB at Maximum Gain
  • Digitally Controlled Gain with 1dB Resolution and ±0.2dB Accuracy
  • Adjustable Bias Current
MAX2055
Digitally Controlled, Variable-Gain, Differential ADC Driver/Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Control VGAs 1
MAX2027 PRODUCTION IF Digitally Controlled Variable-Gain Amplifier
I/Q Downconverters/Receivers 1
MAX9993 LAST TIME BUY High-Linearity 1700MHz to 2200MHz Down-Conversion Mixer with LO Buffer/Switch
Product 2
MAX9981 825MHz to 915MHz, Dual SiGe High-Linearity Active Mixer
MAX9982 825MHz to 915MHz, SiGe High-Linearity Active Mixer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX2055EVKIT

Evaluation Kit for the MAX2055

Features and Benefits

  • Fully Assembled and Tested
  • 30MHz to 300MHz Frequency Range
  • -3dB to +20dB Variable Gain
  • Output IP3: 40dBm (All Gain Settings at 70MHz)
  • -76dBc 2nd Harmonic
  • -69dBc 3rd Harmonic
  • Noise Figure: 5.8dB at Maximum Gain
  • Digitally Controlled Gain with 1dB Resolution and ±0.2dB Accuracy
  • Adjustable Bias Currents

Product Details

The MAX2055 evaluation kit (EV kit) simplifies the evaluation of the MAX2055 high-linearity, digitally controlled, variable-gain analog-to-digital converter (ADC) driver/amplifier (DVGA). The EV kit is fully assembled and tested at the factory. Standard 50Ω SMA connectors are included on the EV kit for the input and output to allow quick and easy evaluation on the test bench.

This data sheet provides a list of equipment required to evaluate the device, a straightforward test procedure to verify functionality, a circuit schematic for the kit, a bill of materials (BOM) for the kit, and artwork for each layer of the PC board.

Applications

  • Automated Test Equipment (ATE)
  • Broadband Systems
  • Cell Phone Base Stations
  • High-Performance ADC Drivers
  • PHS/PAS Infrastructure
  • Receiver Gain Control
  • Terrestrial Links

MAX2055EVKIT
Evaluation Kit for the MAX2055

Latest Discussions

No discussions on MAX2055 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed