MAX20499

RECOMMENDED FOR NEW DESIGNS

Automotive Single 8A/12A Step-Down Converter Family

High-Efficiency, Synchronous Step-Down 8A/12A Converters with a 3V to 5.5V Input Voltage

Part Models
20
1ku List Price
Starting From $1.66

Part Details

  • High-Efficiency DC-DC Converter
  • Up to 12A peak output current:
    • MAX20499A: 8A
    • MAX20499B: 12A
  • Differential Remote Voltage Sensing
  • 3.0V to 5.5V Operating Supply Voltage
  • I2C Controlled Output Voltage: 0.5V to 1.275V in6.25mV Steps
  • Excellent Load-Transient Performance
  • Programmable Compensation
  • 2.2MHz or 1.1MHz Operation
  • ±1.5% Output Voltage Accuracy
  • Active-Low RESET Output
  • Current Mode, Forced-PWM Operation
  • Overtemperature and Short-Circuit Protection
  • 3.5mm x 3.75mm 17-Pin Side-Wettable FC2QFN
  • -40°C to +125°C Grade 1 Automotive TemperatureRange
  • AEC-Q100 Qualified
MAX20499
Automotive Single 8A/12A Step-Down Converter Family
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

Evaluation Kits

MAX20499AEKIT

Evaluation Kit for the MAX20499

Features and Benefits

  • Full Silicon Integration Allows for Improved Efficiency and Minimized Space
  • Input Voltage Range From 3.0V to 5.5V
  • Output Voltages Range From 0.5V to 1.275V
  • I2C Controlled Output Voltage (6.25mV Steps)
  • Excellent Load Transient Response
  • Internally Programmable Compensation
  • High Switching Frequency of 2.2MHz
    • Forced PWM Mode
  • Enable and Reset Connections Available
  • Loop Measurement Ready
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX20499A EV Kit is a fully assembled and tested PCB that allows designers to explore the capabilities of the MAX20499A and the MAX20499B step-down (buck) voltage regulators in an evaluation environment. The MAX20499A has an output current rating of 8A; the MAX20499B has an output current rating of 12A. Both devices operate at 3.0V to 5.5V input supply voltage and can regulate across a voltage range from 0.5V to 1.275V.

The devices feature a 2.2MHz fixed-frequency PWM mode for better noise immunity and load transient response. The 2.2MHz frequency operation accommodates all ceramic capacitors and minimizes the need for external components. The programmable spreadspectrum frequency modulation minimizes radiated electromagnetic emissions. Integrated low RDS(ON) switches improve efficiency at heavy loads and simplify layout.

The I2C interface supports dynamic voltage adjustment with programmable slew rates. Other features include programmable soft-start, over-current protection, and over-temperature protection.

The MAX20499A EV Kit comes pre-tested and ready for immediate use.

Applications

  • Automotive Entertainment Systems
  • SoC Core Power

MAX20499AEKIT
Evaluation Kit for the MAX20499

Latest Discussions

Recently Viewed