MAX2043

1700MHz to 3000MHz High-Linearity, Low LO Leakage Base-Station Rx/Tx Mixer

Fully Integrated Up/Downconverter Delivers 7.5dB of Conversion Loss, 31dBm of IIP3, 7.8dB of NF, 63dBc of 2LO - 2RF Rejection, and -52dBm LO - RF Leakage While Replacing a Passive Mixer, an LO Amp, Two Baluns, an LO Switch, Plus Dozens of Discrete Components

Part Details

  • +31dBm Typical 3rd-Order Input Intercept Point
  • +23dBm Typical Input 1dB Compression Point
  • 1700MHz to 3000MHz RF Frequency Range
  • 1900MHz to 3000MHz LO Frequency Range
  • DC to 350MHz IF Frequency Range
  • 7.5dB Typical Conversion Loss
  • 7.8dB Typical Noise Figure
  • -160dBc/Hz LO Noise
  • -52dBm LO Leakage at RF Port
  • 67dBc LO ± 2IF Spurious Suppression
  • -3dBm to +6dBm LO Drive
  • +5V Single-Supply Operation
  • Built-In SPDT LO Switch with 43dB LO1 to LO2 Isolation and 50ns Switching Time
  • Internal RF and LO Baluns for Single-Ended Inputs
  • External Current-Setting Resistor Provides Option for Operating Mixer in Reduced Power/Reduced Performance Mode
  • Lead-Free Package Available
  • MAX2043
    1700MHz to 3000MHz High-Linearity, Low LO Leakage Base-Station Rx/Tx Mixer
    Ask a Question

    Documentation

    Learn More

    Hardware Ecosystem

    Parts Product Life Cycle Description
    I/Q Downconverters/Receivers 11
    MAX9993 LAST TIME BUY High-Linearity 1700MHz to 2200MHz Down-Conversion Mixer with LO Buffer/Switch
    MAX9994 PRODUCTION SiGe High-Linearity, 1400MHz to 2200MHz Downconversion Mixer with LO Buffer/Switch
    MAX9995 LAST TIME BUY Dual, SiGe, High-Linearity, 1700MHz to 2700MHz Downconversion Mixer with LO Buffer/Switch
    MAX9984 PRODUCTION SiGe High-Linearity, 400MHz to 1000MHz Downconversion Mixer with LO Buffer/Switch
    Modal heading
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Latest Discussions

    No discussions on MAX2043 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed